Studio Shot

Straight Snow Pushes 2.6 m (8 ft)

Request A Price Click for Price

Key Specs

Working Width
96 in
2438 mm
Weight
1036.2 lb
470 kg
Length
45 in
1143 mm

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Product Specifications for 2.6 m (8 ft)

Working Width 96 in 2438 mm
Weight 1036.2 lb 470 kg
Length 45 in 1143 mm
Moldboard Height 33.6 in 854 mm
Overall Height 39.1 in 994 mm
Interface Type Skid Steer Coupler Skid Steer Coupler
Trip Edge Type Rubber w/Trip Edge Rubber w/Trip Edge
Trip Edge Height 4.7 in 119 mm
Trip Edge Quantity 1 1
Overall Width 100.5 in 2553 mm

See how 2.6 m (8 ft) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View