Studio Shot

Tilting Dual Lock™ Pin Grabber Couplers - Mini Excavator 5 Ton Mini Excavators Tilting Dual Lock Pin Grabber

Request A Price Click for Price

Key Specs

Weight
255.7 lb
116 kg
Overall Width
11.7 in
298 mm
Length
22.6 in
574 mm

Overview

Provides increased productivity and cost saving benefits to customers. Operators have the ability to tilt compatible work tools for more efficient jobsite versatility and productivity.

Product Specifications for 5 Ton Mini Excavators Tilting Dual Lock Pin Grabber

Weight 255.7 lb 116 kg
Overall Width 11.7 in 298 mm
Length 22.6 in 574 mm
Overall Height 21.5 in 546 mm
Drive Method Helical Rotary Actuator Helical Rotary Actuator
Hydraulic Flow 7.6-15.1 lpm (2-4 gpm) 7.6-15.1 lpm (2-4 gpm)
Hydraulic Pressure - Actuator 3002.3 psi 207 bar
Hydraulic Pressure - Coupler 3655 psi 252 bar
Pin Diameter 1.8 in 45 mm
Machine Class 5 Ton Mini Excavators 5 Ton Mini Excavators
Interface Type Pin On Pin On
Required Hydraulics Dedicated Factory Installed Dedicated Factory Installed
Tilt Angle Range +/- 180 degrees 180 degrees

See how 5 Ton Mini Excavators Tilting Dual Lock Pin Grabber compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View