315 - Tier 3

Small Excavators 315 - Tier 3

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
108 hp
80.9 kW
Operating Weight
32400 lb
14700 kg
Maximum Digging Depth
18 ft
5490 mm

Overview

MORE PRODUCTIVITY AND ENHANCED COMFORT IN A COMPACT MACHINE

The Cat®315 excavator offers excellent performance in a compact design. Standard, easy-to-use Cat technologies boost operator efficiencies and improve jobsite productivity while a large, ergonomic cab provides a comfortable working environment. Combined with simplified maintenance points, the 315 keeps you working, quickly and efficiently.

Benefits

HIGH PERFORMANCE

A Cat® C3.6 engine, powerful hydraulics, and increased swing torque give you the power to move material with speed and precision.

ENHANCED COMFORT

Large cab provides the space and visibility you need to keep you working comfortably and safely all day long.

MORE OPERATOR EFFICIENCY

Offering world-class standard factory-equipped technology, including Cat Grade with 2D, Grade with Assist and Payload.

LOWER CO2 EMISSIONS

The 315 emits lower CO2 emissions compared to the 315F.

Product Specifications for 315 - Tier 3

Net Power - ISO 9249 108 hp 80.9 kW
Engine Model Cat C3.6 Cat C3.6
Net Power - ISO 9249 (DIN) 110 hp (metric) 110 hp (metric)
Engine Power - ISO 14396 110 hp 82 kW
Engine Power - ISO 14396 (DIN) 111 hp (metric) 111 hp (metric)
Bore 4 in 98 mm
Stroke 5 in 120 mm
Displacement 220 in³ 3.6 l
Note (2) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system and alternator.
Note (1) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Main System - Maximum Flow 276 l/min (73 gal/min) 276 l/min (73 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 3770 psi 26000 kPa
Swing Speed 12 r/min 12 r/min
Maximum Swing Torque 25815 lbf·ft 35 kN·m
Operating Weight 32400 lb 14700 kg
Fuel Tank Capacity 49 gal (US) 187 l
Cooling System 4 gal (US) 15 l
Engine Oil 2 gal (US) 8 l
Final Drive - Each 1 gal (US) 3 l
Hydraulic System - Including Tank 22.5 gal (US) 85 l
Hydraulic Tank 19 gal (US) 72 l
Boom Reach 4.65 m (15'3") Reach 4.65 m (15'3")
Stick Reach R2.5 m (8'2") Reach R2.5 m (8'2")
Bucket GD 0.53 m³ (0.69 yd³) GD 0.53 m³ (0.69 yd³)
Shipping Height - Top of Cab 9.3 ft 2810 mm
Handrail Height 9.4 ft 2860 mm
Shipping Length 24.4 ft 7450 mm
Shipping Length - with Blade 26.3 ft 8020 mm
Tail Swing Radius 5.2 ft 1570 mm
Counterweight Clearance 2.9 ft 880 mm
Ground Clearance 1.4 ft 440 mm
Track Length 12.3 ft 3750 mm
Length to Center of Rollers 10 ft 3040 mm
Track Gauge 6.5 ft 1990 mm
Transport Width 8.2 ft 2490 mm
Maximum Digging Depth 18 ft 5490 mm
Boom Reach 4.65 m (15'3") Reach 4.65 m (15'3")
Stick Reach R2.5 m (8'2") Reach R2.5 m (8'2")
Bucket GD 0.53 m³ (0.69 yd³) GD 0.53 m³ (0.69 yd³)
Maximum Reach at Ground Level 27 ft 8230 mm
Maximum Cutting Height 30.6 ft 9330 mm
Maximum Loading Height 22.5 ft 6850 mm
Minimum Loading Height 8.3 ft 2530 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 17.3 ft 5280 mm
Maximum Vertical Wall Digging Depth 15.6 ft 4740 mm
Minimum Working Equipment Radius 6.5 ft 1990 mm
Bucket Digging Force - ISO 22130 lbf 98.45 kN
Stick Digging Force - ISO 15010 lbf 66.75 kN
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 hg of refrigerant which has a CO2 equivalent of 1.144 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.8 hg of refrigerant which has a CO2 equivalent of 1.144 metric tonnes.
Recyclability 95% 95%

315 - Tier 3 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 4.65 m (15'3") Reach boom

CAB

  • Rollover Protective Structure (ROPS)

CAT TECHNOLOGIES

  • VisionLink
  • Remote Flash
  • Remote Troubleshoot
  • Cat Grade with 2D
  • Cat Assist
  • Cat Payload

ELECTRICAL SYSTEM

  • Maintenance free battery
  • LED chassis light, left-side/right-side boom lights, cab lights
  • Programmable time-delay LED working lights

ENGINE

  • Cat C3.6 single turbo diesel engine
  • One-touch low idle with auto engine speed control
  • Auto engine shutdown
  • 52°C (125°F) high-ambient cooling capacity without de-rate
  • -25°C (-13°F) cold start capability
  • Electric fuel priming pump
  • Variable speed fan
  • Single fuel filtration system
  • Double element air filter with integrated precleaner

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Auto hydraulic warm up
  • Auto two speed travel
  • Electric main control valve
  • Boom and stick drift reduction valve
  • Electric boom snubber

SAFETY AND SECURITY

  • 2D E-Fence
  • Rear and right-side-view cameras
  • Ground-level engine shutoff switch
  • Service platform with anti-skid plate and countersunk bolts
  • Signaling/warning horn

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system
  • Grouped engine oil and fuel filters
  • Ground-level engine oil dipstick
  • Sampling ports for Scheduled Oil Sampling (S·O·S)

UNDERCARRIAGE AND STRUCTURES

  • Grease lubricated track link
  • Tie down points on base frame
  • 3830 kg (8,440 lb) counterweight

315 - Tier 3 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • 2.2 m (7'3") Reach stick
  • 2.5 m (8'2") Reach stick
  • 3.0 m (9'10") Reach stick

CAB

  • Operator Protective Guards (OPG)
  • Deluxe cab: air suspension heated seat, 254 mm (10") touchscreen monitor
  • Cat Stick Steer
  • Auxiliary relay

CAT TECHNOLOGIES

  • Cat Grade with 2D with Attachment Ready Option (ARO)
  • Cat Grade with 3D (single or dual GNSS)
  • Cat Grade with 3D dual GNSS
  • Operator Coaching

ELECTRICAL SYSTEM

  • 360° lighting

HYDRAULIC SYSTEM

  • Boom and stick lowering check valves

SAFETY AND SECURITY

  • Cat Detect - People Detection
  • Cat Command remote control
  • 360° visibility
  • Swing alarm
  • Inspection lighting

UNDERCARRIAGE AND STRUCTURES

  • 500 mm (20 in) triple grouser shoes
  • 500 mm (20") rubber track shoes
  • 500 mm (20 in) triple grouser shoes with rubber pad
  • 600 mm (24 in) triple grouser shoes
  • 600 mm (24") rubber track shoes
  • 2500 mm (8'2") blade
  • 2600 mm (8'6") blade

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Lift Assist for Excavators

    Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

1 - 8 of 9 Items items
Previous Next

Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.

Explore Technology
  • Cat Command Remote Control for Construction

    Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

1 - 8 of 9 Items items
Previous Next

Cat Command is an advanced remote control system that takes operators off the machine and away from potential dangers when working with hazardous materials or in unsafe conditions. The system's deep integration with machine systems ensures smooth and precise control for optimal efficiency and productivity.

Explore Technology
  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

  • People Detection for Excavators

    While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection for excavators is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology

While machines are designed to maximize operator visibility, it can be challenging to constantly monitor what is going on around them. Cat® Detect - People Detection for excavators is an intelligent vision camera system that can alert an operator when someone enters within a machine’s hazard zone.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade for Excavators (2D & 3D)

    Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

1 - 8 of 9 Items items
Previous Next

Digging a foundation. Trenching for a water line. Working on a slope. These jobs demand the precision and speed you get from Cat® Grade technologies. Combining advanced guidance with optional automated machine control, Grade helps operators hit grading targets right on the money in fewer passes.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • Operator Coaching for Excavators

    Operator Coaching allows operators of all experience levels to take their efficiency and productivity to the next level. With tips and data at their fingertips, operators can track and improve their productivity through everyday work on the job site.

  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

Operator Coaching allows operators of all experience levels to take their efficiency and productivity to the next level. With tips and data at their fingertips, operators can track and improve their productivity through everyday work on the job site.

Explore Technology

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 315 - Tier 3 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

315 Market Ready Geometry

315 Lifting Jersey Barrier

315 Compact Radius

315 Digging a Trench

315 Truck Loading

315 Working on Slope

315 Market Ready Geometry
315 Lifting Jersey Barrier
315 Compact Radius
315 Digging a Trench
315 Truck Loading
315 Working on Slope

Discover the Cat® 315 & 315 GC Hydraulic Excavators

Stick Steer for Cat® Excavators

Discover the Cat® 315 & 315 GC Hydraulic Excavators
Stick Steer for Cat® Excavators

360 View
360 View
315 Hydraulic Excavator Customer Benefits

315 Hydraulic Excavator Customer Benefits

315 Hydraulic Excavator Customer Benefits

Check out current offers for the 315 - Tier 3

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.