CB10

Tandem Vibratory Rollers CB10

Request A Price Find Dealer

Key Specs

Operating Weight - With Cab
22255 lb
10095 kg
Standard Operating Weight with ROPS
21642 lb
9815 kg
Standard Compaction Width
67 in
1700 mm

Overview

SIMPLE AND PRODUCTIVE COMPACTION

The Cat® CB10 Asphalt Compactor offers enhancements that simplify operation, provide versatility, and deliver excellent fuel economy. Rotary dials, oscillatory vibration, and 360º seating make this compactor a perfect match for urban streets, highways, and other intermediate-type applications.

Benefits

Fuel Efficient

with standard Eco-mode and automatic idle shutdown.

Simple Operation

with easy-to-use dial indicators, application profiles, and a touchscreen display.

Productive

with Compaction Control Technologies, flexible vibratory systems, and a reliable water spray system.

Product Specifications for CB10

Operating Weight - With Cab 22255 lb 10095 kg
Standard Operating Weight with ROPS 21642 lb 9815 kg
Maximum Operating Weight with Cab 23197 lb 10522 kg
Maximum Operating Weight with ROPS 22575 lb 10240 kg
Standard Compaction Width 67 in 1700 mm
Maximum Compaction Width 73 in 1870 mm
Static Linear Load - With Cab 173 lb/in 30.9 kg/cm
Static Linear Load - With ROPS/FOPS 168 lb/in 30.1 kg/cm
Travel Speed - Maximum 7 mile/h 11 km/h
Overall Length 186 in 4740 mm
Overall Width 85 in 2176 mm
Height - With ROPS/FOPS or Cab 118 in 2984 mm
Wheel Base 139 in 3540 mm
Drum Diameter 47 in 1198 mm
Engine Model Cat® C3.6 Cat® C3.6
Engine Power (1) 120 hp 90 kW
Drum Width 67 in 1700 mm
Centrifugal Force per Drum - Maximum 14185 lb 63.1 kN
Centrifugal Force per Drum - Minimum 11982 lb 58.2 kN
Nominal Amplitude - High 0.034 in 0.86 mm
Nominal Amplitude - Low 0.01 in 0.26 mm
Vibration Selection Independent per drum, front only, rear only, both Independent per drum, front only, rear only, both
Fuel Tank Capacity 36.5 gal (US) 138 l
Water Spray Tank Capacity 225 gal (US) 855 l

CB10 Standard Equipment

Operating Environment

  • 180º seat positioning w/ sliding station
  • Adjustable armrests
  • Full-color display with touchscreen operation
  • Platform ROPS/FOPS
  • Propel lever w/ 4-button control
  • Steering wheel - fixed position, left side
  • Suspension seat - no heat
  • Seatbelt - 76 mm (3 in) high visibility
  • Vandalism protection

Technology

  • Visionlink®
  • Remote flash
  • Remote troubleshooting

Powertrain

  • C3.6 4-cylinder

Electrical System

  • 150 amp alternator
  • 12-volt charging system
  • Automotive-type fuse system
  • Batteries - maintenance free
  • Cat® Electronic Technician (Cat ET)
  • Remote start / charge receptacle

Vibratory System

  • Two amplitude/two frequency - both drums

Service and Maintenance

  • 2 year/2000 hour oscillatory vibration system service interval
  • 3 year/3000 hour conventional vibratory system service interval
  • Grouped filters with ground level access
  • Maintenance-free hitch
  • Remote access drains
  • Sampling ports for Scheduled Oil Sampling (S•O•S℠)
  • Sight gauges - engine coolant and hydraulic oil

Safety

  • Alarm, back up
  • Horn, warning (front and rear)
  • LED working lights
  • Steps, front drum fuel refill
  • Warning, LED safety beacons

CB10 Optional Equipment

Operating Environment

  • 360° seat positioning w/sliding station
  • Platform - Cab
  • Steering wheel - elevated position, left side
  • Suspension seat - with heat
  • Seat headrest

Technology

  • CMV accelerometer - front drum
  • GNSS Mapping - temperature and passcount
  • Infrared asphalt temperature sensors

Powertrain

  • Hitch - offset
  • Hydraulic oil - biodegradeable

Vibratory System

  • Edge Management - Cutoff, Bevel
  • Mats - cocoa
  • Mats - water distribution
  • Rear drum oscillation kit - field installed drum
  • Split Drums – front and rear
  • Two amplitude/two frequency w/ oscillation
  • Versa Vibe_both drums (U.S. and Canada)
  • Versa Vibe with Oscillation (U.S. and Canada)

Service and Maintenance

  • Freeze protection - water spray system

Safety

  • Alarm, back up
  • Cameras – 360º viewing _ROPS mounted
  • Cameras – front and rear bumber mounted
  • LED working lights with turn signals
  • LED auxiliary lighting - 1000/2000 lumin
  • Mirror package
  • Steps, rear drum water spray refill

See how CB10 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

CB10 Tandem Vibratory Roller

CB10 Tandem Vibratory Roller

CB10 Tandem Vibratory Roller

CB10 Tandem Vibratory Roller

CB10 Tandem Vibratory Roller

CB10 Tandem Vibratory Roller
CB10 Tandem Vibratory Roller
CB10 Tandem Vibratory Roller
CB10 Tandem Vibratory Roller
CB10 Tandem Vibratory Roller

Pass Count and Temperature Mapping

Asphalt Compaction with Oscillation

Pass Count and Temperature Mapping
Asphalt Compaction with Oscillation

360 View
360 View