CW16 11-Wheel

Pneumatic Rollers CW16 11-Wheel

Request A Price Find Dealer

Key Specs

Operating Weight - 11 Wheel Base Machine
11685 lb
5300 kg
Operating Weight - 11 Wheel with Maximum Ballast
32849 lb
14900 kg
11 Wheel Compaction Width with Bias Tire
84 in
2132 mm

Overview

More Coverage

The Cat® CW16 with 11 wheels offers an operating weight range of 5300 kg to 14 900 kg (11,685 lb - 32,849 lb) for excellent versatility and performance. Equipped with an efficient Cat engine, this machine delivers smooth, reliable performance on grades and soft base materials.

Product Specifications for CW16 11-Wheel

Operating Weight - 11 Wheel Base Machine 11685 lb 5300 kg
Operating Weight - 11 Wheel with Maximum Ballast 32849 lb 14900 kg
Load per Wheel - 11 Wheel Base Machine 1058 lb 480 kg
Load per Wheel - 11 Wheel with Maximum Ballast 2976 lb 1350 kg
11 Wheel Compaction Width with Bias Tire 84 in 2132 mm
Travel Speed - Maximum 12 mile/h 19 km/h
Ground Clearance 10.5 in 267 mm
Turning Radius - Outside 255 in 6455 mm
11 Wheel Compaction Width with Radial Tire 83 in 2103 mm
Inside Turn Radius - 11 Wheel 133 in 3378 mm
Gross Power 100.5 hp 75 kW
Engine Model C3.4B or C4.4 C3.4B or C4.4
Height - ROPS 9.8 ft 3000 mm
Overall Length 14.1 ft 4290 mm
Height - Steering Wheel 91 in 2320 mm
Water Spray Tank Capacity 92 gal (US) 348 l
Fuel Tank Capacity 38 gal (US) 146 l

See how CW16 11-Wheel compares against frequently compared products.

Media Gallery

CW16 Pneumatic Roller

CW16 Pneumatic Roller

CW16 Pneumatic Roller

CW16 Pneumatic Roller

CW16 Pneumatic Roller

CW16 Pneumatic Roller
CW16 Pneumatic Roller
CW16 Pneumatic Roller
CW16 Pneumatic Roller
CW16 Pneumatic Roller

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Temperature Indication

    Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.

1 - 8 of 9 Items items
Previous Next

Cat® Compact with Temperature Indication for asphalt helps operators visualize coverage area while recording Pass-Count and Temperature data. The system utilizes infrared temperature sensors and GPS mapping to keep the operator informed of current mat temperatures, machine position, pass-count and pass coverage.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

Check out current offers for the CW16 11-Wheel

View More Offers