CB2.7 Utility Compactor

Tandem Vibratory Rollers CB2.7

Request A Price Find Dealer

Key Specs

Standard Operating Weight with ROPS
5936 lb
2698 kg
Compaction Width
47.2 in
1200 mm
Engine Power (1)
48.2 hp
36 kW

Overview

Versatile Compaction

The CB2.7 is a 2.7 to 3 metric ton compactor with 1200 mm (47 in) drums. It's a versatile machine that can be used as the only vibratory roller on small sized jobs or on larger jobs as a support roller for high-production rollers. Its high amplitude and drum width give it the capacity to achieve a tons-per-day production rate that make it an excellent match for shoulders, small parking lots, lane additions, or other similar sized jobs.

Benefits

Productive

Providing up to 33% more power with Cat C1.7T engine at 48 hp / 36 kW with optimized hydraulics and multiple ballast options

Easy to Maintain

CB2.7 provides reduced maintenance tasks, troubleshooting through Cat ET, and a 3-year/3000 hour vibe system service interval.

Simple to Operate

This machine has intuitive operator controls, a simple display, and an ergonomic operator station.

Product Specifications for CB2.7

Standard Operating Weight with ROPS 5936 lb 2698 kg
Maximum Weight at Front Drum 2861 lb 1301 kg
Maximum Operating Weight with ROPS 5936 lb 2698 kg
Maximum Weight at Rear Drum 1398 lb 3075 kg
Static Linear Load 60.6 lb/in 13 kg/cm
Compaction Width 47.2 in 1200 mm
Drum Diameter 28.3 in 720 mm
Overall Width 51.7 in 1312 mm
Height - ROPS 70.8 in 1799 mm
Overall Length 99.2 in 2520 mm
Drum Width 47.2 in 1200 mm
Wheel Base 70.9 in 1800 mm
Turning Radius - Outside Drum Edge 3740 mm 147.2 in
Drum Offset 2 in 50 mm
Travel Speed - Maximum 7.5 mile/h 12 km/h
Static Linear Load 70.6 lb/in 12.6 kg/cm
Turning Radius - Inside Drum Edge 100 in 2540 mm
Curb Clearance 17.8 in 453 mm
Ground Clearance 11.2 in 285 mm
Engine Power (1) 48.2 hp 36 kW
Engine Model C1.7T C1.7T
Frequency 64/53 Hz (3840/3180 vpm) 64/53 Hz (3840/3180 vpm)
Frequency 3840 V/mm 64 Hz
Centrifugal Force - Maximum 7929 lb 35 kN
Nominal Amplitude - High 0.02 in 0.52 mm
Fuel Tank Capacity 14.37 gal (US) 55 l
Water Spray Tank Capacity 52.8 gal (US) 200 l

CB2.7 Standard Equipment

OPERATOR ENVIRONMENT

  • Adjustable Suspension Seat with Operator Presense Switch
  • ROPS Folding
  • Seat Belt - 75 mm (3 in) high visibility orange
  • Operator Console w/ Water Tank Gauge, Emergency Stop, and Glove Box
  • 12-volt Power Outlet
  • Horn, Backup Alarm

COMPACTON SYSTEM

  • Folding Scrapers
  • Vibe Selection - front, rear, or both
  • Pressurized, Triple-Filtration Spray System with Test Mode

POWERTRAIN

  • Auto Engine Off and Auto Warmup
  • Air Cleaner, Dual Element
  • Engine Belt Guard

TECHNOLOGY

  • Telematics

ELECTRICAL

  • LED Working Lights

OTHER

  • Vandal Protection - lockable hood, fuel fill, and controls cover
  • Machine Life and Tiedowns
  • Offsets Hitch

CB2.7 Optional Equipment

OPERATOR ENVIRONMENT

  • ROPS Fixed
  • Sun Canopy
  • Seat - Side Shift
  • Dual Propel Levers

COMPACTON SYSTEM

  • Fixed Scrapers
  • Cocoa Mats
  • Edge Cutter Ready
  • Water Sprayer Antifreeze Kit
  • Ballast Kit - 200 kg (440 lb)
  • Ballast Kit - 400 kg (880 lb)

POWERTRAIN

  • Traction Control

TECHNOLOGY

  • Remote Flash / Troubleshoot
  • CMV - Compaction Measurement Value

ELECTRICAL

  • Battery Disconnect
  • LED Roading Lights
  • Rotating Amber Beacon

OTHER

  • Biodegradeable Hydraulic Oil
  • Bumpers
  • Single Point Lift
  • Custom Paint

See how CB2.7 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CB2.7 Utility Compactor

Utility Compactor Application Guide

CB2.7 Utility Compactor
Utility Compactor Application Guide

360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology