CB2.5 Utility Compactor

Tandem Vibratory Rollers CB2.5

Request A Price Find Dealer

Key Specs

Standard Operating Weight with ROPS
5546 lb
2521 kg
Compaction Width
39.4 in
1000 mm
Engine Power (1)
48.2 hp
36 kW

Overview

Simple and Efficient

The CB2.5 is a 2.5 metric ton machine with 1000 mm (39 in) drums. It's a versatile machine with a high amplitude and is an excellent match for car parks, shoulders, small parking lots, lane additions, and other similar sized jobs.

Benefits

Productive

Providing up to 33% more power with Cat C1.7T engine at 48 hp / 36 kW with optimized hydraulics and multiple ballast options.

Easy to Maintain

CB2.5 provides reduced maintenance tasks, troubleshooting through Cat ET, and a 3-year/3000 hour vibe system service interval.

Simple to Operate

This machine has intuitive operator controls, a simple display, and an ergonomic operator station.

Product Specifications for CB2.5

Standard Operating Weight with ROPS 5546 lb 2521 kg
Maximum Operating Weight with Cab 5546 lb 2521 kg
Static Linear Load 66.2 lb/in 11.85 kg/cm
Maximum Operating Weight with ROPS 6646 lb 3021 kg
Maximum Weight at Front Drum 2607 lb 1185 kg
Maximum Weight at Rear Drum 2939 lb 1336 kg
Compaction Width 39.4 in 1000 mm
Overall Width 43.8 in 1112 mm
Drum Diameter 28.3 in 720 mm
Overall Length 99.2 in 2520 mm
Drum Width 39.4 in 1000 mm
Wheel Base 70.9 in 1800 mm
Height - ROPS 106 in 2700 mm
Travel Speed - Maximum 7.5 mile/h 12 km/h
Turning Radius - Inside Drum Edge 103.9 in 2640 mm
Ground Clearance 11.2 in 285 mm
Static Linear Load 66.2 lb/in 11.85 kg/cm
Static Linear Load - With Cab 74.7 lb/in 13.36 kg/cm
Turning Radius - Outside Drum Edge 143.3 in 3640 mm
Curb Clearance 17.8 in 453 mm
Drum Offset 2 in 50 mm
Engine Power (1) 48.2 hp 36 kW
Engine Model C1.7T C1.7T
Nominal Amplitude - High 0.02 in 0.51 mm
Centrifugal Force - Maximum 6697 lb 30 kN
Frequency 64 Hz 3840 V/mm
Fuel Tank Capacity 14.37 gal (US) 55 l
Water Spray Tank Capacity 52.8 gal (US) 200 l

CB2.5 Standard Equipment

OPERATOR ENVIRONMENT

  • Adjustable Suspension Seat with Operator Presense Switch
  • ROPS Folding
  • Seat Belt - 75 mm (3 in) high visibility orange
  • Operator Console w/ Water Tank Gauge, Emergency Stop, and Glove Box
  • 12-volt Power Outlet
  • Horn, Backup Alarm

COMPACTON SYSTEM

  • Folding Scrapers
  • Vibe Selection - front, rear, or both
  • Pressurized, Triple-Filtration Spray System with Test Mode

POWERTRAIN

  • Auto Engine Off and Auto Warmup
  • Air Cleaner, Dual Element
  • Engine Belt Guard

TECHNOLOGY

  • Telematics

ELECTRICAL

  • LED Working Lights

OTHER

  • Vandal Protection - lockable hood, fuel fill, and controls cover
  • Machine Life and Tiedowns
  • Offsets Hitch

CB2.5 Optional Equipment

OPERATOR ENVIRONMENT

  • ROPS Fixed
  • Sun Canopy
  • Seat - Side Shift
  • Dual Propel Levers

COMPACTON SYSTEM

  • Fixed Scrapers
  • Cocoa Mats
  • Edge Cutter Ready
  • Water Sprayer Antifreeze Kit
  • Ballast Kit - 200 kg (440 lb)
  • Ballast Kit - 400 kg (880 lb)

POWERTRAIN

  • Traction Control

TECHNOLOGY

  • Remote Flash / Troubleshoot
  • CMV - Compaction Measurement Value

ELECTRICAL

  • Battery Disconnect
  • LED Roading Lights
  • Rotating Amber Beacon

OTHER

  • Biodegradeable Hydraulic Oil
  • Bumpers
  • Single Point Lift
  • Custom Paint

See how CB2.5 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CB2.5 Utility Compactors

Utility Compactor Application Guide

CB2.5 Utility Compactors
Utility Compactor Application Guide

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology