816

Landfill Compactors 816

Request A Price Find Dealer

Key Specs

Gross Power - SAE J1995:2014
284 hp
212 kW
Net Power - SAE J1349:2011
249 hp
186 kW
Net Power - ISO 9249:2007
249 hp
186 kW

Overview

Helping You Crush It

Purpose-built for landfill operation, the Cat 816 delivers features, performance and efficiency that come from over 50-plus years of industry leadership. Field-proven protection and integrated technologies provide peak availability and optimized landfill performance.

Benefits

IMPROVED GUARDING

Designed to protect key components and systems from damage, debris, chemicals, premature wear, or wrapping of the material around components.

LESS MAINTENANCE

Make regular maintenance more convenient with grouped service points.

ENHANCED OPERATOR COMFORT

Updated cab with quiet steering, new seat and adjustable controls helps operators work more productively throughout the day.

Product Specifications for 816

Gross Power - SAE J1995:2014 284 hp 212 kW
Net Power - SAE J1349:2011 249 hp 186 kW
Net Power - ISO 9249:2007 249 hp 186 kW
Engine Power - ISO 14396:2002 275 hp 205 kW
Engine Model Cat® C7.1 Cat® C7.1
Emissions Option 1 - U.S. EPA Tier 4 Final/EU Stage V/Korea Stage V and Japan 2014 Option 1 - U.S. EPA Tier 4 Final/EU Stage V/Korea Stage V and Japan 2014
Rated Speed 2200 2200
Peak Torque ( 1,400 rpm ) 902 lbf·ft 1223 N·m
Torque Rise 52% 52%
Note Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, aftertreatment, and alternator. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, aftertreatment, and alternator.
Emissions Option 2 - Brazil MAR-1, emitting equivalent to U.S. EPA Tier 3/EU Stage IIIA Option 2 - Brazil MAR-1, emitting equivalent to U.S. EPA Tier 3/EU Stage IIIA
Rated Speed 2200 2200
Net Power - SAE J1349:2011 249 hp 186 kW
Net Power - ISO 9249:2007 249 hp 186 kW
Gross Power - SAE J1995:2014 286 hp 213 kW
Engine Power - ISO 14396:2002 275 hp 205 kW
Peak Torque ( 1,400 rpm ) 749 lbf·ft 1016 N·m
Torque Rise 26% 26%
Note Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, muffler, and alternator. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, muffler, and alternator.
Bore 4.1 in 105 mm
Stroke 5.3 in 135 mm
Displacement 427.8 in³ 7.01 l
High Idle Speed 2270 r/min 2270 r/min
Low Idle Speed 800 r/min 800 r/min
Maximum Altitude - Without Derating 9842.5 ft 3000 m
Operating Weight (Tier 4 Final/Stage V) 57345 lb 26052 kg
Operating Weight (Tier 3/Stage IIIA equivalent) 56793 lb 25761 kg
Transmission Type Cat Planetary Power Shift Cat Planetary Power Shift
Travel Speeds - Forward - First 3.4 mile/h 6.7 km/h
Travel Speeds - Forward - Second 5.3 mile/h 12 km/h
Travel Speeds - Reverse - First 3.7 mile/h 7.7 km/h
Travel Speeds - Reverse - Second 5.5 mile/h 12 km/h
Lift/Tilt System - Circuit Pilot operated LS valve with EH Pilot operated LS valve with EH
Lift/Tilt System Variable displacement piston Variable displacement piston
Maximum Flow at 2,200 rpm 23.5 gal/min 89 l/min
Relief Valve Setting - Lift/Tilt 3190 psi 22000 kPa
Cylinders, Double Acting: Lift, Bore, Stroke 120 mm x 915 mm (4.7 in x 36.0) 120 mm x 915 mm (4.7 in x 36.0)
Pilot System Open center, fixed displacement gear Open center, fixed displacement gear
Pilot Relief Valve Setting 3046 psi 21000 kPa
Steering System - Circuit Pilot, Load Sensing Pilot, Load Sensing
Steering System - Pump Piston – Variable Displacement Piston – Variable Displacement
Maximum Flow at 2,200 rpm 38.8 gal/min 147 l/min
Relief Valve Setting - Steering 4003 psi 27600 kPa
Total Steering Angle 84° 84°
Steering Cycle Times - High Idle 3 s 3 s
Steering Cycle Times - Low Idle 8.2 s 8.2 s
Fuel Tank 132.1 gal (US) 500 l
Diesel Exhaust Fluid Tank 4.2 gal (US) 16 l
Cooling Systems - Tier 4 Final/EU Stage V 21.4 gal (US) 81 l
Cooling System - Tier 3/Stage IIIA Equivalent 19.3 gal (US) 73 l
Engine Crankcase 5.3 gal (US) 20 l
Transmission 14.8 gal (US) 56 l
Differential - Final Drives - Front 11.4 gal (US) 43 l
Differential - Final Drives - Rear 11.4 gal (US) 43 l
Hydraulic System - Implement/Steering 46.2 gal (US) 175 l
Hydraulic Tank Only 19.8 gal (US) 75 l
Note Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: • 20% biodiesel FAME (fatty acid methyl ester) * • 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. – Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, API CK-4, and/or ACEA E9 specifications are required. – Diesel Exhaust Fluid (DEF) that meets all requirements defined in ISO 22241-1:2006. Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: • 20% biodiesel FAME (fatty acid methyl ester) * • 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. – Cat DEO-ULS™ or oils that meet the Cat ECF-3, API CJ-4, API CK-4, and/or ACEA E9 specifications are required. – Diesel Exhaust Fluid (DEF) that meets all requirements defined in ISO 22241-1:2006.
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.4 kg (3.1 lb) of refrigerant which has a CO2 equivalent of 2.002 metric tonnes (2.206 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.4 kg (3.1 lb) of refrigerant which has a CO2 equivalent of 2.002 metric tonnes (2.206 tons).
Front Planetary – Fixed Planetary – Fixed
Rear Planetary – Oscillating Planetary – Oscillating
Oscillation Angle ±6° ±6°
Service Brakes Single Disc Wet (Enclosed) 2 WHL Single Disc Wet (Enclosed) 2 WHL
Parking Brake Drum and Shoe, Spring Applied, Hydraulic Released Drum and Shoe, Spring Applied, Hydraulic Released
Operator Sound Pressure Level (ISO 6396:2008) 72 dB(A) 72 dB(A)
Machine Sound Power Level (ISO 6395:2008) 111 dB(A) 111 dB(A)
Operator Sound Pressure Level (ISO 6396:2008)* 70 dB(A) 70 dB(A)
Machine Sound Power Level (ISO 6395:2008)* 109 dB(A) 109 dB(A)
Note (1) * Sound suppression equipped * Sound suppression equipped
Note (2) The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at maximum engine cooling fan speed. The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at maximum engine cooling fan speed.
Note (3) The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at maximum engine cooling fan speed. The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at maximum engine cooling fan speed.
Note (4) Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
Operator Sound Pressure Level (ISO 6396:2008) 72 dB(A) 72 dB(A)
Machine Sound Power Level (ISO 6395:2008) 112 dB(A) 112 dB(A)
Operator Sound Pressure Level (ISO 6396:2008)* 70 dB(A) 70 dB(A)
Machine Sound Power Level (ISO 6395:2008)* 110 dB(A) 110 dB(A)
Note (1) * Sound suppression equipped * Sound suppression equipped
Note (2) The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at maximum engine cooling fan speed. The machine sound power level was measured according to ISO 6395:2008. The measurement was conducted at maximum engine cooling fan speed.
Note (3) The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at maximum engine cooling fan speed. The operator sound pressure level was measured according to ISO 6396:2008. The measurement was conducted at maximum engine cooling fan speed.
Note (4) Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
Capacity 13.08 yd³ 10 m³
Overall Width 12 ft 3656 mm
Height 6.4 ft 1961 mm
Height of Cutting Edge 3.2 ft 990 mm
Digging Depth 1.2 ft 362 mm
Ground Clearance 3.7 ft 1140 mm
Turning Radius – Outside Corner of Blade 21.2 ft 6473 mm
Turning Radius - Inside Corner of Blade 9.5 ft 2910 mm
Weight 4548 lb 2063 kg
Total Operating Weight 57345 lb 26052 kg
Combination Tips (Weight Group) 13554 lb 6148 kg
Plus Tips - Weight (Group) 13982 lb 6342 kg
Paddle Tips - Weight (Group) 13126 lb 5954 kg
Outside Diameter 67.6 in 1717 mm
Drum Diameter 55.1 in 1400 mm
Drum Width 40 in 1016 mm
Tips per Row 5 5
Tips per Wheel 20 20
Replaceable Weld On Weld On
Width Over Drums 131.4 in 3338 mm
Tip Height 6.25 in 159 mm
Height - Top of Beacon 14.3 ft 4368 mm
Height to Top of Air Conditioning Condenser 13.7 ft 4161 mm
Height - Cab Roof 12.7 ft 3878 mm
Height - Top of Exhaust Pipe 11.6 ft 3547 mm
Height - Top of Hood 9.1 ft 2770 mm
Height to Top of Rear Compactor Guard 8.2 ft 2499 mm
Ground Clearance to Hitch 1.7 ft 519 mm
Ground Clearance to Bottom of Bumper 2.7 ft 818 mm
Centerline of Rear Axle to Bumper 6.5 ft 1990 mm
Centerline of Rear Axle to Rear Compactor Guard 8.6 ft 2614 mm
Hitch to Centerline of Front Axle 5.5 ft 1675 mm
Wheel Base 11 ft 3350 mm
Width over Front Striker Bars 9.8 ft 3000 mm
Width over Rear Striker Bars 10 ft 3036 mm
Width over Platform 10.3 ft 3140 mm
Width over Drums 11 ft 3338 mm
Overall Machine Length with Straight Blade 25.6 ft 7806 mm
Ground Clearance to Transmission Guard 1.7 ft 516 mm

816 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWERTRAIN

  • Advanced Productivity Electronic Control Shifting (APECS)
  • Air-to-air aftercooler
  • Brakes, full hydraulic, enclosed, wet multiple disc service brakes
  • Cat clean emission module (U.S. EPA Tier 4 Final/EU Stage V only)
  • Electro-hydraulic parking brake
  • Electronic Clutch Pressure Control (ECPC)
  • Engine, Cat C7.1 (configured for two emissions options): – Tier 4 Final/Stage V or emitting equivalent to Tier 3/Stage IIIA
  • Engine driven cooling fan (suction)
  • Fuel priming pump (electric)
  • Fuel-to-air cooler
  • Ground level engine shutdown
  • Muffler (under hood) (Tier 3/Stage IIIA equivalent only)
  • Radiator, unit core
  • Starting aid (ether)
  • Throttle lock
  • Transmission, planetary with 2F/2R speed range control
  • Torque converter

ELECTRICAL

  • Alarm, back-up
  • Alternator (150 amp)
  • Batteries, maintenance free
  • Electrical system (24 volt)
  • Ground level lockable master disconnect switch
  • Light, warning unswitched (LED strobe)
  • Lighting system (front and rear)
  • Starter, electric
  • Auxiliary start receptacle

OPERATOR ENVIRONMENT

  • 12-volt power port for mobile phone or laptop connection
  • Air conditioner with roof-mounted condenser
  • Cab, sound-suppressed pressurized
  • Camera, rear vision
  • Coat and hard hat hooks
  • Fingertip shifting controls
  • Flip-up armrest
  • Heater and defroster
  • Electro-hydraulic controls – floor mounted
  • Implement hydraulic lockout
  • Instrumentation, gauges: – DEF fluid level (Tier 4 Final/Stage V only) – engine coolant temperature – fuel level – hydraulic oil temperature – speedometer/tachometer – torque convertor temperature
  • Instrumentation, warning indicators: – action alert system, three categories – brake oil pressure – electrical system, low voltage – engine failure malfunction alert and action lamp – parking brake status
  • Internal four-post rollover protective structure (ROPS/FOPS)
  • Light, (dome) cab
  • Lunchbox and beverage holders
  • Mirror, internal (panoramic)
  • Mirrors, heated rearview (externally mounted)
  • Radio, CB (ready)
  • Radio ready for entertainment: – antenna – speakers – converter (12-volt 10-15 amp)
  • Seat belt with minder, retractable, 76 mm (3") wide
  • Steering and Transmission Integrated Control (STIC™) system with lockout
  • Sun visor, front
  • Transmission gear (indicator)
  • Vital Information Management System (VIMS™): – graphical information display – external data port – customizable operator profiles – event indicator light on rear grill
  • Wet-arm wipers/washers (front and rear): – intermittent wipers (front and rear)
  • Premium plus seat containing forced air heating and cooling, 2-way thigh adjustment, power lumbar and back bolster adjustment, ride stiffness adjustment, dynamic end dampening, and leather finish
  • Cab glass, laminated and tinted, rubber mounted
  • Horn group (trumpet)
  • Mirrors – cab: – Standard or heated
  • Precleaner, cab powered
  • Seat – cab: – Standard or heated and ventilated

GUARDS

  • Guard, radiator
  • Guards, axle (front and rear)
  • Guard, cab window
  • Guards, crankcase and power train, hinged
  • Guard, driveshaft

FLUIDS

  • Antifreeze, premixed 50% concentration extended life (–34° C/–29° F)

OTHER STANDARD EQUIPMENT

  • Doors, service access (locking)
  • Ecology drains for engine, radiator, transmission, hydraulic tank
  • Engine, crankcase, 500 hour interval with CJ-4 oil
  • Emergency exit
  • Fire suppression ready
  • Fuel tank, 500 L (132.1 gal)
  • Hitch, drawbar with pin
  • Hoses, Cat XT™
  • Hydraulic, engine, and transmission oil coolers
  • Oil change system, high speed
  • Oil sampling valves
  • Steering, load sensing
  • Total hydraulic filtration system
  • Vandalism protection caplocks
  • Venturi stack

SPECIAL ARRANGEMENTS

  • Engine precleaners: – Turbine or dual stage

BLADES

  • Dozer Arrangement – Standard (No Blade)
  • Dozer Arrangement – Straight Blade
  • Dozer Arrangement (No Blade)

TECHNOLOGY PRODUCTS

  • Product Link: – cellular, satellite

WHEELS AND CLEANER BARS

  • Striker bars
  • Wheels and tips: – Wheel arrangement (6.25" plus tip) – Wheel arrangement (6.25" paddle tip) – Wheel arrangement (6.25" combination tips) – Wheels

816 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

FLUIDS

  • Antifreeze, –50° C (–58° F)

SPECIAL ARRANGEMENTS

  • Engine: – Sound suppression

POWERTRAIN

  • Heater, engine coolant, 120V
  • Heater, engine coolant, 240V
  • Axles, no spin front, rear differential
  • Axles, no spin front, open differential rear
  • Axles, open differential front, no spin rear

MISCELLANEOUS

  • Film (ANSI) (Tier 4 Final/Stage V only)
  • CE/UKCA Certification (standard where regulations require it)
  • Plate – year of manufacture

OPERATOR ENVIRONMENT

  • Radio, AM/FM/Aux/USB/Bluetooth®
  • Cat Compact RTK Mapping (available throught SITECH only)
  • Cat Compact SBAS Mapping (available through SITECH only)
  • Lights, standard or LED

BLADES

  • Bulldozer Blades

WHEELS AND CLEANER BARS

  • Bar group – cleaner (cleaner fingers and striker bar)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Compaction Algorithm

    Compact with Compaction Algorithm combines advanced compaction measurement, in-cab guidance for operators, and reporting capabilities for managers. Includes a Global Navigation Satellite System (GNSS) receiver and mapping display.

1 - 8 of 9 Items items
Previous Next

Compact with Compaction Algorithm combines advanced compaction measurement, in-cab guidance for operators, and reporting capabilities for managers. Includes a Global Navigation Satellite System (GNSS) receiver and mapping display.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 816 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Media Gallery

816 Landfill Compactor

816 Landfill Compactor

816 Landfill Compactor

816 Landfill Compactor

816 Landfill Compactor

816 Landfill Compactor

816 Landfill Compactor
816 Landfill Compactor
816 Landfill Compactor
816 Landfill Compactor
816 Landfill Compactor
816 Landfill Compactor

Investing In The Life Of Your Landfill

816 Landfill Compactor Introduction Video

816 – Landfill Compactor – In the Iron with Mark and Travis - Walkaround

Cat® 816 Landfill Compactor | Key Serviceability Highlights

Investing In The Life Of Your Landfill
816 Landfill Compactor Introduction Video
816 – Landfill Compactor – In the Iron with Mark and Travis - Walkaround
Cat® 816 Landfill Compactor | Key Serviceability Highlights

360 View
360 View

Take the interactive virtual product tour to explore the great features and benefits of the 816

Start 816 Tour
close

Check out current offers for the 816

View More Offers