CB4.4 Utility Compactor

Tandem Vibratory Rollers CB4.4

Request A Price Find Dealer

Key Specs

Standard Operating Weight with ROPS
8362 lb
3801 kg
Compaction Width
55.1 in
1400 mm
Engine Power (1)
48.2 hp
36 kW

Overview

Versatile Compaction

The CB4.4 is a 3-5 metric ton compactor with 1400 mm (55 in) drums. It's a versatile machine that can be used as the only vibratory roller on small sized jobs or on larger jobs as a support roller for high-production rollers. Its high amplitude and drum width give it the capacity to achieve a tons-per-day production rate that make it an excellent match for shoulders, small parking lots, lane additions, or other similar sized jobs.

Benefits

Productive

The Cat C1.7T engine operates at 48 hp / 36 kW with optimized hydraulics and multiple ballast options.

Easy to Maintain

CB4.4 provides reduced maintenance tasks, troubleshooting through Cat ET, and a 3-year/3000 hour vibe system service interval.

Simple to Operate

This machine has intuitive operator controls, a simple display, and an ergonomic operator station.

Product Specifications for CB4.4

Standard Operating Weight with ROPS 8362 lb 3801 kg
Maximum Weight at Rear Drum 4380 lb 1991 kg
Maximum Weight at Front Drum 3982 lb 1810 kg
Maximum Operating Weight with ROPS 9885 lb 4493 kg
Static Linear Load 72.2 lb/in 12.93 kg/cm
Compaction Width 55.1 in 1400 mm
Overall Length 112.3 in 2853 mm
Overall Width 59.1 in 1500 mm
Drum Width 55.1 in 1400 mm
Drum Diameter 31.5 in 800 mm
Wheel Base 80.7 in 2050 mm
Height - ROPS 104.7 in 2660 mm
Engine Power (1) 48.2 hp 36 kW
Engine Model C1.7T C1.7T
Standard Compaction Width 55.1 in 1400 mm
Drum Offset 2 in 50 mm
Curb Clearance 19.6 in 499 mm
Ground Clearance 11.2 in 284 mm
Travel Speed - Maximum 8.1 mile/h 13 km/h
Turning Radius - Inside Drum Edge 113.2 in 2876 mm
Turning Radius - Outside Drum Edge 168.3 in 4276 mm
Frequency 55/45 Hz (3300/2700 vpm) 55/45 Hz (3300/2700 vpm)
Nominal Amplitude - High 0.019 in 0.49 mm
Centrifugal Force - Maximum 7828 lb/ft 34.82 kN
Fuel Tank Capacity 21.43 gal (US) 81 l
Water Spray Tank Capacity 79 gal (US) 300 l

CB4.4 Standard Equipment

OPERATOR ENVIRONMENT

  • Adjustable Suspension Seat with Operator Presense Switch
  • ROPS Folding
  • Seat Belt - 75 mm (3 in) high visibility orange
  • Operator Console w/ Water Tank Gauge, Emergency Stop, and Glove Box
  • 12-volt Power Outlet
  • Horn, Backup Alarm

COMPACTON SYSTEM

  • Folding Scrapers
  • Vibe Selection - front, rear, or both
  • Pressurized, Triple-Filtration Spray System with Test Mode

POWERTRAIN

  • Auto Engine Off and Auto Warmup
  • Air Cleaner, Dual Element
  • Engine Belt Guard

TECHNOLOGY

  • Telematics

ELECTRICAL

  • LED Working Lights

OTHER

  • Vandal Protection - lockable hood, fuel fill, and controls cover
  • Machine Life and Tiedowns
  • Offsets Hitch

CB4.4 Optional Equipment

OPERATOR ENVIRONMENT

  • ROPS Fixed
  • Sun Canopy
  • Seat - Side Shift
  • Dual Propel Levers

COMPACTON SYSTEM

  • Fixed Scrapers
  • Cocoa Mats
  • Edge Cutter Ready
  • Water Sprayer Antifreeze Kit
  • Ballast Kit - 400 kg (880 lb)
  • Ballast Kit - 542 kg (1194.91 lb)

POWERTRAIN

  • Traction Control

TECHNOLOGY

  • Remote Flash / Troubleshoot
  • CMV - Compaction Measurement Value

ELECTRICAL

  • Battery Disconnect
  • LED Roading Lights
  • Rotating Amber Beacon

OTHER

  • Biodegradeable Hydraulic Oil
  • Bumpers
  • Single Point Lift
  • Custom Paint

See how CB4.4 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

CB4.4 Utility Compactor

Utility Compactor Selection Chart

CB4.4 Utility Compactor
Utility Compactor Selection Chart

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Compact with Compaction Meter Value (CMV)

    Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

1 - 8 of 9 Items items
Previous Next

Compaction Meter Value is an accelerometer-based system that provides an indication of material stiffness. The system is available on smooth drum vibratory soil compactors and tandem vibratory asphalt compactors. It measures only when the vibratory system is active, and provides a unitless value derived from the recorded data that indicates composite stiffness.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology