Studio Shot

Angle Brooms BA30 Hydraulic, 24V, Polypropylene/Wire

Request A Price Click for Price

Key Specs

Overall Width
126 in
3200 mm
Sweeping Width
118.1 in
3000 mm
Brush Diameter
36 in
915 mm

Overview

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Product Specifications for BA30 Hydraulic, 24V, Polypropylene/Wire

Overall Width 126 in 3200 mm
Sweeping Width 118.1 in 3000 mm
Brush Diameter 36 in 915 mm
Required Hydraulics Standard Flow Standard Flow
Height 59.8 in 1520 mm
Length 64.2 in 1630 mm
Weight 1124.4 lb 510 kg
Optimal Hydraulic Flow 42-300 L/min (11-80 gpm) 42-300 L/min (11-80 gpm)
Optimal Hydraulic Pressure 150-260 bar (2176-3771 psi) 150-260 bar (2176-3771 psi)
Motor Displacement 18.9 in³/rev 310 cm³/rev
Brush Speed at Maximum Flow 303 RPM 303 RPM
Sweeping Width - Angled (± 30 Degrees) 102.4 in 2600 mm
Overall Width - Angled (± 30 Degrees) 110.2 in 2800 mm
Drive Method Direct Drive Direct Drive
Interface Type Requires Hook Group Requires Hook Group
Voltage 24V 24V
Voltage Type 24V 24V

See how BA30 Hydraulic, 24V, Polypropylene/Wire compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Brooms at Work

Cat® BA25 Angle Broom Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Brooms at Work
Cat® BA25 Angle Broom Overview
An Attachment for Every Job - Cat® Work Tool Attachments

360 View