Studio Shot

Industrial Grapple Rakes 1829 mm (72 in)

Request A Price Click for Price

Key Specs

Width
72 in
1829 mm
Height
33 in
838 mm
Weight
1069.9 lb
485.29 kg

Overview

Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.

Product Specifications for 1829 mm (72 in)

Width 72 in 1829 mm
Height 33 in 838 mm
Weight 1069.9 lb 485.29 kg
Maximum Grapple Opening 37 in 940 mm
Length 40 in 1016 mm
Optimal Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Number of Tines 9 9
Required Hydraulics Standard Flow Standard Flow

See how 1829 mm (72 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Grapple Rake Removing Fallen Logs