Studio Shot

Angle Brooms BA121 Hydraulic, Polypropylene/Wire

Request A Price Click for Price

Key Specs

Overall Width
92 in
2336 mm
Sweeping Width
82.7 in
2100 mm
Brush Diameter
32.1 in
815 mm

Overview

Used for clearing parking lots, industrial plants, mill yards, airport runways, streets, driveways and lanes.

Product Specifications for BA121 Hydraulic, Polypropylene/Wire

Overall Width 92 in 2336 mm
Sweeping Width 82.7 in 2100 mm
Brush Diameter 32.1 in 815 mm
Required Hydraulics Standard Flow w/14 pin Standard Flow w/14 pin
Height 35.2 in 893 mm
Length 61.4 in 1560 mm
Weight 919.3 lb 417 kg
Optimal Hydraulic Flow 42-87 L/min (11-23 gpm) 42-87 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-241 bar (2100-3500 psi) 145-241 bar (2100-3500 psi)
Motor Displacement 24.1 in³/rev 395 cm³/rev
Brush Speed at Maximum Flow 200 RPM 200 RPM
Sweeping Width - Angled (± 30 Degrees) 71.7 in 1820 mm
Overall Width - Angled (± 30 Degrees) 79.5 in 2020 mm
Drive Method Direct Drive Direct Drive
Interface Type Skid Steer Coupler Skid Steer Coupler
Optional Hood Extension 55.1 lb 25 kg

See how BA121 Hydraulic, Polypropylene/Wire compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Angle Broom Features and Benefits

Cat® Angle Broom Features and Benefits

360 View