Studio Shot

Shears S308

Request A Price Click for Price

Key Specs

Tip Force
43.3 Sh Ton
385 kN
Rotation
360 Degrees
360 Degrees
Jaw Opening
9.4 in
240 mm

Overview

Ideal for interior demolition tasks.

Product Specifications for S308

Tip Force 43.3 Sh Ton 385 kN
Rotation 360 Degrees 360 Degrees
Jaw Opening 9.4 in 240 mm
Jaw Depth 11.4 in 290 mm
Jaw Width - Moving 2.4 in 60 mm
Jaw Width - Fixed 9.1 in 230 mm
Cycle Time - Close 2.5 Seconds 2.5 Seconds
Cycle Time - Open 3.5 Seconds 3.5 Seconds
Rotation Circuit - Maximum Flow 5.3 gal/min 20 l/min
Rotation Circuit - Maximum Relief Pressure 2900.8 psi 20000 kPa
Cutting Circuit - Maximum Flow 15.9 gal/min 60 l/min
Cutting Circuit - Maximum Relief Pressure 3626 psi 25000 kPa
Throat Force 203.7 Sh Ton 1812 kN
Apex Force 73.4 Sh Ton 653 kN
Weight 1212.5 lb 550 kg
Height 26.3 in 667 mm
Length 67.3 in 1709 mm
Width 15.4 in 390 mm

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® S308 Shear at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® S308 Shear at Work
An Attachment for Every Job - Cat® Work Tool Attachments

360 View