Studio Shot
New

Industrial Grapple Rakes 1829 mm (72 in) Curved Tine

Request A Price Click for Price

Key Specs

Width
72 in
1829 mm
Height
34.3 in
872 mm
Weight
1106.3 lb
501.8 kg

Overview

Designed to easily handle a wide array of bulky, irregularly shaped objects encountered in demolition, industrial, construction, recycling, storm debris clean-up, landscaping and other aggressive applications.

Product Specifications for 1829 mm (72 in) Curved Tine

Width 72 in 1829 mm
Height 34.3 in 872 mm
Weight 1106.3 lb 501.8 kg
Maximum Grapple Opening 42.9 in 1089 mm
Minimum Grapple Opening 15.5 in 393 mm
Length 41.3 in 1048 mm
Optimal Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Number of Tines 9 9
Required Hydraulics Standard Flow Standard Flow

See how 1829 mm (72 in) Curved Tine compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View