Studio Shot

Snow Blowers SR121

Request A Price Click for Price

Key Specs

Intake Width
76.5 in
1942 mm
Overall Width
85.9 in
2181 mm
Weight
974.4 lb
501 kg

Overview

Designed for removing snow from streets, parking lots, driveways and sidewalks.

Product Specifications for SR121

Intake Width 76.5 in 1942 mm
Overall Width 85.9 in 2181 mm
Weight 974.4 lb 501 kg
Overall Height 72.6 in 1843 mm
Overall Length 37.4 in 951 mm
Required Hydraulics Standard Flow Standard Flow
Optimal Hydraulic Flow 80 L/min (21.1 gpm) 80 L/min (21.1 gpm)
Optimal Hydraulic Pressure 230 bar (3335.9 psi) 230 bar (3335.9 psi)
Cutting Height 34.1 in 867 mm
Maximum Throw 40 ft 12.2 m
Auger Diameter 18 in 457 mm
Impeller Fan Diameter 25 in 635 mm
Impeller Fan Width 8.7 in 222 mm
Chute Rotation 270 degrees 270 degrees

See how SR121 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View