TRS17 - Pin-on top, S60 bottom configuration

Tilt Rotate Systems TRS17 Tiltrotator: 645-6916

Request A Price Click for Price

Key Specs

Machine Class
14-19 ton Excavators
14-19 ton Excavators
Weight
1420 lb
644 kg
Interface Options: Top-Bottom
Pin-on / S60
Pin-on / S60

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS17 Tiltrotator: 645-6916

Machine Class 14-19 ton Excavators 14-19 ton Excavators
Weight 1420 lb 644 kg
Interface Options: Top-Bottom Pin-on / S60 Pin-on / S60
Overall Height 48 in 1228 mm
Length 33 in 848 mm
Overall Width 32 in 819 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.31 yd³ 1 m³
Maximum Bucket Width 68 in 1700 mm

See how TRS17 Tiltrotator: 645-6916 compares against frequently compared products.

Media Gallery

TRS17 - Pin-on top, S60 bottom configuration

315 excavator working with a tiltrotator.

Tiltrotators give you more movement capability even in tight spaces.

Innovative control system offers a full Cat integrated solution, including full tiltrotator controls and positioning system

Use grapple module without removing bottom attachment.

TRS17 - Pin-on top, S60 bottom configuration
315 excavator working with a tiltrotator.
Tiltrotators give you more movement capability even in tight spaces.
Innovative control system offers a full Cat integrated solution, including full tiltrotator controls and positioning system
Use grapple module without removing bottom attachment.