TRS17 - HCS65 top, HCS65 bottom configuration

Tilt Rotate Systems TRS17 Tiltrotator: 649-3787

Request A Price Click for Price

Key Specs

Machine Class
14-19 ton Excavators
14-19 ton Excavators
Weight
1634 lb
741 kg
Interface Options: Top-Bottom
HCS65 / HCS65
HCS65 / HCS65

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS17 Tiltrotator: 649-3787

Machine Class 14-19 ton Excavators 14-19 ton Excavators
Weight 1634 lb 741 kg
Interface Options: Top-Bottom HCS65 / HCS65 HCS65 / HCS65
Overall Height 48 in 1208 mm
Length 32 in 801 mm
Overall Width 39 in 985 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.31 yd³ 1 m³
Maximum Bucket Width 68 in 1700 mm

See how TRS17 Tiltrotator: 649-3787 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

TRS17 - HCS65 top, HCS65 bottom configuration

315 excavator working with a tiltrotator.

Tiltrotators give you more movement capability even in tight spaces.

Innovative control system offers a full Cat integrated solution, including full tiltrotator controls and positioning system

Use grapple module without removing bottom attachment.

TRS17 - HCS65 top, HCS65 bottom configuration
315 excavator working with a tiltrotator.
Tiltrotators give you more movement capability even in tight spaces.
Innovative control system offers a full Cat integrated solution, including full tiltrotator controls and positioning system
Use grapple module without removing bottom attachment.