H130 GC S Hammer

GC Hammers H130 GC S

Request A Price Find Dealer

Key Specs

Blows per Minute
350 to 700
350 to 700
Minimum Operating Weight
5503 lb
2496 kg
Rated Flow - Minimum
42 gal/min
160 l/min

Overview

Cat® H130 GC S hammers are designed for durability in rock breaking and concrete demolition. With powerful hydraulics and quick access to maintenance areas, Cat H130 GC S hammers help increase overall productivity and reduce maintenance costs. Cat H130 GC S hammers are a versatile solution for many applications, including road construction, trenching, and demolition.

Product Specifications for H130 GC S

Blows per Minute 350 to 700 350 to 700
Minimum Operating Weight 5503 lb 2496 kg
Rated Flow - Minimum 42 gal/min 160 l/min
Rated Flow - Maximum 48 gal/min 180 l/min
Minimum Operating Pressure 2320 psi 16000 kPa
Maximum Operating Pressure 2610 psi 18000 kPa
Tool Shaft Diameter 5.9 in 150 mm
Minimum Carrier Weight 55115 lb 25 t
Maximum Carrier Weight 70547 lb 32 t

See how H130 GC S compares against frequently compared products.

Media Gallery

H130 GC S Hammer

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Pl161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 1 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology