TRS20 - S70 top, S70 bottom configuration

Tilt Rotate Systems TRS20 Tiltrotator: 645-6918

Request A Price Click for Price

Key Specs

Machine Class
18-24 ton Excavators
18-24 ton Excavators
Weight
1689 lb
766 kg
Interface Options: Top-Bottom
S70 / S70
S70 / S70

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS20 Tiltrotator: 645-6918

Machine Class 18-24 ton Excavators 18-24 ton Excavators
Weight 1689 lb 766 kg
Interface Options: Top-Bottom S70 / S70 S70 / S70
Overall Height 48 in 1229 mm
Length 32 in 808 mm
Overall Width 39 in 986 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.44 yd³ 1.1 m³
Maximum Bucket Width 71 in 1800 mm

See how TRS20 Tiltrotator: 645-6918 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

TRS20 - S70 top, S70 bottom configuration

315 excavator working with a tiltrotator.

Tiltrotators give you more movement capability even in tight spaces.

Innovative control system offers a full Cat integrated solution, including full tiltrotator controls and positioning system

Use grapple module without removing bottom attachment.

TRS20 - S70 top, S70 bottom configuration
315 excavator working with a tiltrotator.
Tiltrotators give you more movement capability even in tight spaces.
Innovative control system offers a full Cat integrated solution, including full tiltrotator controls and positioning system
Use grapple module without removing bottom attachment.