Performance
Cycle Time - Open | 1.6 s 1.6 s |
Cycle Time - Close | 1 s 1 s |
Crushing Force - Primary Cutter | 299 Sh Ton 2661 kN |
Crushing Force - Cutter Tip | 167 Sh Ton 1489 kN |
Crushing Force - Tooth Tip | 96 Sh Ton 855 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 1.6 s 1.6 s |
Cycle Time - Close | 1 s 1 s |
Crushing Force - Primary Cutter | 299 Sh Ton 2661 kN |
Crushing Force - Cutter Tip | 167 Sh Ton 1489 kN |
Crushing Force - Tooth Tip | 96 Sh Ton 855 kN |
Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
Jaw Circuit - Max. Oil Flow | 40 gal/min 150 l/min |
Rotation Circuit - Max. Oil Pressure | 2031 psi 140 bar |
Rotation Circuit - Max. Oil Flow | 11 gal/min 40 l/min |
Jaw Depth | 22.2 in 565 mm |
Cutter Length | 15.7 in 400 mm |
Jaw Opening - Maximum | 18.2 in 462 mm |
Jaw Width - Fixed | 15 in 380 mm |
Jaw Width - Moveable | 8.4 in 214 mm |
Length | 78.9 in 2003 mm |
Height | 50.2 in 1274 mm |
Width | 31.2 in 793 mm |
Weight - Housing, Jaw and Bracket | 4352 lb 1974 kg |
Weight - Jaw Only | 1682 lb 763 kg |
Excavator Minimum | 18 tons 18 tons |
Excavator Maximum | 25 tons 25 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP318 with Universal Jaw
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Universal Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed