Performance
Cycle Time - Open | 1.6 s 1.6 s |
Cycle Time - Close | 1 s 1 s |
Crushing Force - Primary Cutter | 289 Sh Ton 2570 kN |
Crushing Force - Cutter Tip | 127 Sh Ton 1131 kN |
Crushing Force - Tooth Tip | 88 Sh Ton 781 kN |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Multi-Processors accept multiple interchangeable jaws for a wide range of demolition tasks. Faster cycle times get your jobs done quicker. Greater power means taking on bigger jobs. Quick jaw change gives you the right tool for the task at hand, without slowing you down. All built on a durable, easy to maintain platform.
Cycle Time - Open | 1.6 s 1.6 s |
Cycle Time - Close | 1 s 1 s |
Crushing Force - Primary Cutter | 289 Sh Ton 2570 kN |
Crushing Force - Cutter Tip | 127 Sh Ton 1131 kN |
Crushing Force - Tooth Tip | 88 Sh Ton 781 kN |
Jaw Circuit - Max. Oil Pressure | 5076 psi 350 bar |
Jaw Circuit - Max. Oil Flow | 40 gal/min 150 l/min |
Rotation Circuit - Max. Oil Pressure | 2031 psi 140 bar |
Rotation Circuit - Max. Oil Flow | 11 gal/min 40 l/min |
Jaw Depth | 26.2 in 666 mm |
Cutter Length | 7.9 in 200 mm |
Jaw Opening - Maximum | 32.4 in 824 mm |
Jaw Width - Fixed | 18.9 in 480 mm |
Jaw Width - Moveable | 11.8 in 300 mm |
Length | 79 in 2006 mm |
Height | 51.5 in 1307 mm |
Width | 31.2 in 793 mm |
Weight - Housing, Jaw and Bracket | 4592 lb 2083 kg |
Weight - Jaw Only | 1922 lb 872 kg |
Excavator Minimum | 18 tons 18 tons |
Excavator Maximum | 25 tons 25 tons |
Caterpillar product brochures and other informational documents are available for your growing business.
MP318 with Pulverizer Jaw
Photos
Photos
Photos
Photos
Photos
Photos
Photos
Cat® Multi-Processors | Pulverizer Jaw
Cat® Multi-Processors | Housing
Cat® Multi-Processors | Introduction to Multi-Processors
Cat® Multi-Processors | MP300 Series Multi-Processors
Cat® Multi-Processors | How to Change Jaws in 15 Minutes
Cat® Multi-Processors | SpeedBooster Technology
Cat® Multi-Processors | Productivity
Cat® Multi-Processors | Reliability
Cat® Multi-Processors | Versatility
Cat® Multi-Processors | Power and Speed