Width | 106.2 in 2697 mm |
Weight | 2963 lb 1344 kg |
Overall Height | 65.1 in 1653 mm |
Overall Length | 47.3 in 1202 mm |
Tine Spacing | 13.8 in 350 mm |
Tine Thickness | 0.8 in 20 mm |
Number of Tines | 8 8 |
Interface Type | Fusion™ Fusion™ |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Loader Rakes are designed to remove roots from the ground and to pile up branches, logs or roots during a land cleaning application.
Width | 106.2 in 2697 mm |
Weight | 2963 lb 1344 kg |
Overall Height | 65.1 in 1653 mm |
Overall Length | 47.3 in 1202 mm |
Tine Spacing | 13.8 in 350 mm |
Tine Thickness | 0.8 in 20 mm |
Number of Tines | 8 8 |
Interface Type | Fusion™ Fusion™ |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Loader Rake at Work