Studio Shot

Multi-Purpose Grapples G208

Request A Price Click for Price

Key Specs

Grapple Area
2.8 ft²
0.26 m²
Weight
619.5 lb
281 kg
Machine Class
7-10 Ton Mini Excavators
7-10 Ton Mini Excavators

Overview

Works best in material handling applications where irregular surface materials are used.

Product Specifications for G208

Grapple Area 2.8 ft² 0.26 m²
Weight 619.5 lb 281 kg
Machine Class 7-10 Ton Mini Excavators 7-10 Ton Mini Excavators
Maximum Jaw Opening 59.1 in 1500 mm
Overall Width (Jaws Open) 65.9 in 1673 mm
Overall Width (Jaws Closed) 35.6 in 903 mm
Overall Height (Jaws Open) 33.1 in 842 mm
Overall Height (Jaws Closed) 23.3 in 591 mm
Overall Depth 21.3 in 540 mm
Minimum Grip Diameter 3.9 in 100 mm
Wear Plate Thickness 0.6 in 16 mm
Arm Depth (Outer) 18.9 in 480 mm
Arm Depth (Inner) 16.5 in 418 mm
Interface Type Tool Interface Tool Interface
Required Hydraulics Tiltrotator Auxiliary Tiltrotator Auxiliary
Edge Material AR500/HB500 AR500/HB500
Maximum Closing Force 4136.5 ft·lbf 18.4 kN
Maximum Load Rating 10582.2 lb 4800 kg

See how G208 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Multi-Purpose Grapples Overview

Cat® Multi-Purpose Grapples Overview

360 View