GLL52 Forestry Grapple

Forest Machine Grapples GLL52 Forestry Grapple

Request A Price Find Dealer

Key Specs

Maximum Opening
52 in
1321 mm
Minimum Opening
5 in
127 mm
Weight
2762 lb
1253 kg

Overview

Cat® GLL Forestry Grapples are productive, durable, and the quality you expect from Cat products. Integrated to your machine's hydraulics, forestry grapples can handle a wide range of tasks with ease, while keeping you working with simple serviceability. GLL Forestry Grapples are a high-performing solution for your operation.

Product Specifications for GLL52 Forestry Grapple

Maximum Opening 52 in 1321 mm
Minimum Opening 5 in 127 mm
Weight 2762 lb 1253 kg
Height - Open 72.4 in 1839 mm
Height - Closed 74.29 in 1887 mm
Width 22.09 in 561 mm
Rotation Torque 850.41 ft-lb 1153 N·m
Rotation 360 ° 360 °

See how GLL52 Forestry Grapple compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

GLL52 Forestry Grapple

Grapple with Under/Under Heel grabbing logs

Grapple moving single log

Grapple with Under/Under Heel shoveling logs

Grapple moving logs

Grapple service points are easily accessible at ground level

GLL52 Forestry Grapple
Grapple with Under/Under Heel grabbing logs
Grapple moving single log
Grapple with Under/Under Heel shoveling logs
Grapple moving logs
Grapple service points are easily accessible at ground level

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology