Studio Shot

Multi-Purpose Grapples G206

Request A Price Click for Price

Key Specs

Grapple Area
2.2 ft²
0.2 m²
Weight
401.2 lb
182 kg
Machine Class
5-6 Ton Mini Excavators
5-6 Ton Mini Excavators

Overview

Works best in material handling applications where irregular surface materials are used.

Product Specifications for G206

Grapple Area 2.2 ft² 0.2 m²
Weight 401.2 lb 182 kg
Machine Class 5-6 Ton Mini Excavators 5-6 Ton Mini Excavators
Maximum Jaw Opening 50.8 in 1290 mm
Overall Width (Jaws Open) 56.9 in 1445 mm
Overall Width (Jaws Closed) 30.9 in 784 mm
Overall Height (Jaws Open) 29.1 in 740 mm
Overall Height (Jaws Closed) 20.2 in 513 mm
Overall Depth 18.3 in 465 mm
Minimum Grip Diameter 3.1 in 78 mm
Wear Plate Thickness 0.5 in 12 mm
Arm Depth (Outer) 15.9 in 405 mm
Arm Depth (Inner) 13.8 in 351 mm
Interface Type Tool Interface Tool Interface
Required Hydraulics Tiltrotator Auxiliary Tiltrotator Auxiliary
Edge Material AR500/HB500 AR500/HB500
Maximum Closing Force 3259.7 ft·lbf 14.5 kN
Maximum Load Rating 6613.9 lb 3000 kg

See how G206 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Multi-Purpose Grapples Overview

Cat® Multi-Purpose Grapples Overview

360 View