Studio Shot

Brackets 10 Ton Mounting Bracket - Pin On

Request A Price Click for Price

Key Specs

Interface Type
Pin on (10 Ton)
Pin on (10 Ton)
Weight
113.5 lb
51.5 kg
Overall Width
15.5 in
394 mm

Overview

Mounting bracket for use with G208 Grapple.

Product Specifications for 10 Ton Mounting Bracket - Pin On

Interface Type Pin on (10 Ton) Pin on (10 Ton)
Weight 113.5 lb 51.5 kg
Overall Width 15.5 in 394 mm
Overall Length 21.9 in 556 mm
Overall Height 8.5 in 215 mm
Pin Diameter 2.4 in 60 mm
Compatibility TRS8 TRS8

See how 10 Ton Mounting Bracket - Pin On compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View