Maximum Opening | 60 in 1524 mm |
Minimum Opening | 5 in 127 mm |
Weight | 3060 lb 1388 kg |
Height - Open | 77.76 in 1975 mm |
Height - Closed | 80 in 2032 mm |
Width | 22.09 in 561 mm |
Rotation Torque | 850.41 ft-lb 1153 N·m |
Rotation | 360 ° 360 ° |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® GLL Forestry Grapples are productive, durable, and the quality you expect from Cat products. Integrated to your machine's hydraulics, forestry grapples can handle a wide range of tasks with ease, while keeping you working with simple serviceability. GLL Forestry Grapples are a high-performing solution for your operation.
Maximum Opening | 60 in 1524 mm |
Minimum Opening | 5 in 127 mm |
Weight | 3060 lb 1388 kg |
Height - Open | 77.76 in 1975 mm |
Height - Closed | 80 in 2032 mm |
Width | 22.09 in 561 mm |
Rotation Torque | 850.41 ft-lb 1153 N·m |
Rotation | 360 ° 360 ° |
Caterpillar product brochures and other informational documents are available for your growing business.
GLL60 Forestry Grapple
Grapple with Under/Under Heel grabbing logs
Grapple moving single log
Grapple with Under/Under Heel shoveling logs
Grapple moving logs
Grapple service points are easily accessible at ground level
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.