MH3050

Wheel Material Handlers MH3050

Request A Price Find Dealer

Key Specs

Engine Model
Cat C9.3B
Cat C9.3B
Maximum Operating Weight
110250 lb
50000 kg
Maximum Reach
59.3 ft
18060 mm

Overview

ELEVATED PRODUCTIVITY

The Cat® MH3050 offers superior performance within its size class. A wide undercarriage and stabilizer footprint keep the machine sturdily in place, while the boom and stick options combine to provide up to 18 m (59’1”) reach. The MH3050 combines components from next generation Cat excavators with the material handler cab to bring you maximized productivity, enhanced comfort, and the reliability you expect from your machine.

Benefits

Superior Performance

A reach offering up to 18 m (59'1") let's you move more material without repositioning the machine while a wide undercarriage helps provide 360 degree stability. Add the optional 25 kw generator, with fully integrated controls, for magnet operation.

Proven Reliability

The MH3050 is built from proven components designed to withstand the toughest applications. Count on your machine to provide the durability and reliability you expect from Cat products.

Enhanced Comfort

Operate with ease in cab comfort options of your choice and better visibility with 360° machine view.

Product Specifications for MH3050

Engine Model Cat C9.3B Cat C9.3B
Net Power - ISO 9249 346 hp 258 kW
Net Power - ISO 9249 (DIN) 351 hp (metric) 351 hp (metric)
Engine Power - ISO 14396:2002 347 hp 259 kW
Engine Power - ISO 14396 (DIN) 352 hp (metric) 352 hp (metric)
Bore 4.5 in 115 mm
Stroke 5.9 in 149 mm
Displacement 568 in³ 9.3 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. Meets U.S. EPA Tier 4 Final and EU Stage V emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 1,900 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 1,900 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Drawbar Pull 40915 lb/ft 182 kN
Maximum Travel Speed 11.2 mile/h 18 km/h
Maximum Pressure - Implements 4496 psi 31000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 4264 psi 29400 kPa
Maximum Operating Weight 110250 lb 50000 kg
Minimum Operating Weight 105800 lb 48000 kg
Fuel Tank Capacity 158.5 gal (US) 600 l
Cooling System 10.6 gal (US) 40 l
Engine Oil 8.5 gal (US) 32 l
Final Drive - Each 1.2 gal (US) 4.5 l
Hydraulic System - Including Tank 111.7 gal (US) 423 l
Hydraulic Tank 49.1 gal (US) 186 l
Diesel Exhaust Fluid Tank 21.1 gal (US) 80 l
Rear Axle - Housing (Differential) 10.6 gal (US) 40 l
Front Steering Axle - Differential 10.6 gal (US) 40 l
Powershift Transmission 0.8 gal (US) 3 l
Swing Speed 7 r/min 7 r/min
Maximum Swing Torque 105820 ft·lbf 143 kN·m
Boom MH 10.95 m (35'11") MH 10.95 m (35'11")
Stick Industrial 8.3m (27'3") Industrial 8.3m (27'3")
Shipping Height (with OPG, without stick) 12.2 ft 3720 mm
Shipping Length 48.7 ft 14840 mm
Machine Length 22.5 ft 6850 mm
Tail Swing Radius 11.6 ft 3520 mm
Counterweight Clearance 5.3 ft 1630 mm
Cab Height- Lowered 12 ft 3670 mm
Cab Height-Lowered with OPG 12.2 ft 3720 mm
Cab Height-Raised 18.4 ft 6260 mm
Cab Height-Raised with OPG 20.7 ft 6310 mm
Wheel Base 11.2 ft 3400 mm
Shipping Width 11.4 ft 3490 mm
Ground Clearance 0.9 ft 310 mm
Undercarriage Length 22.2 ft 6750 mm
Upper Frame Width (including handrails) 10.2 ft 3110 mm
Maximum Reach 59.3 ft 18060 mm
Boom MH Boom 10.95 m (35'11") MH Boom 10.95 m (35'11")
Stick Industrial 8.3m (27'3") Industrial 8.3m (27'3")
Maximum Height 62.4 ft 19030 mm
Minimum Dump Height 17.5 ft 5530 mm
Maximum Reach at Ground Line 59.3 ft 18060 mm
Maximum Depth 18.9 ft 5760 mm
Boom Pin Height 44.2 ft 13470 mm
Note (1) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.25 kg (2.76 lb) of refrigerant which has a CO2 equivalent of 1.787 metric tonnes (1.970 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 1.25 kg (2.76 lb) of refrigerant which has a CO2 equivalent of 1.787 metric tonnes (1.970 tons).

MH3050 Standard Equipment

Note

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Boom and Stick

  • 10.95 m (35'11") Straight Material Handling boom
  • 8.3 m (27'3") Industrial stick

Cab

  • Advanced sound suppressed TOPS certified cab with rubber mounts
  • Heated and cooled premium seat with air suspension with headrest
  • High-resolution 254 mm (10") LCD touchscreen monitor

Cat Technology

  • VisionLink®
  • Cat Payload
  • Remote Flash
  • Remote Troubleshoot

Electrical

  • LED lights on boom, stick and cab
  • LED lights on chassis and counterweight
  • Programmable time-delay LED working lights
  • Maintenance free batteries
  • Centralized electrical disconnect switch

Engine

  • Automatic engine speed control
  • Three selectable modes: Power, Smart, Eco
  • Remote disable
  • 52°C (125°F) high-ambient cooling capacity
  • Cold starting capability for -32°C (-25°F)
  • Double element air filter with integrated precleaner
  • Electric fuel priming pump
  • Two-stage fuel filtration system with water separator and indicator
  • Secure start with Personal Identification Number (PIN) code
  • On-demand hydraulic cooling fan with auto-reverse function

Hydraulics

  • SmartBoom™
  • Boom and stick lowering control check valves
  • Boom and stick regeneration circuits
  • Electronic main control valve
  • Automatic hydraulic oil warm up
  • High performance hydraulic return filter
  • 2-Slider joysticks
  • Medium pressure (grapple rotate) and cab riser valve
  • Capability of installing additional generator pump and circuit
  • Fine swing capability
  • Joystick steering
  • Automatic swing parking brake
  • Adjustable hydraulic aggressiveness
  • Pattern changer

Safety and Security

  • 2D E-fence with Cab Avoidance
  • Caterpillar One Key Security System
  • Travel alarm
  • Signal/warning horn
  • Lockable external tool/storage box
  • Neutral lever (lock out) for all controls
  • Ground-level accessible secondary engine shutoff switch in cab
  • Bluetooth® receiver
  • Anti-skid plate and countersunk bolts on service platform

Service and Maintenance

  • Sampling ports for Scheduled Oil Sampling (S·O·S℠)
  • QuickEvac™ maintenance ready
  • Grouped location for engine oil and fuel filters
  • Automatic lubrication system for implement and swing system

Undercarriage and Structures

  • All wheel drive
  • Automatic brake/axle lock
  • Creeper speed
  • Electronic swing and travel lock
  • Heavy-duty axles, advanced disc brake system and travel motor, adjustable braking force
  • Oscillating front axle, lockable, with remote greasing point
  • Access steps and one tool box at the undercarriage
  • Two speed hydrostatic transmission
  • Counterweight 9000 kg (19850 lb)

MH3050 Optional Equipment

Note

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Cab

  • Operator Protective Guards (OPG)

Electrical

  • Generator, 25 kW with wiring to stick nose

Engine

  • Cooling door with integrated fine mesh screen

Hydraulics

  • Cat BIO HYDO™ Advanced biodegradable hydraulic oil

Safety and Security

  • Rear and right-side-view cameras
  • 360° visibility
  • Rotating beacon on cab

Undercarriage and Structures

  • Tires, 12.00-24, dual, solid rubber
  • Tires, 14.00-24, dual, solid rubber
  • Access steps rear at the undercarriage

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat 2D E-fence for Excavators

    Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology
  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload for Material Handlers

    Next generation material handlers take on all kinds of tasks - loading, sorting, stockpiling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation material handlers take on all kinds of tasks - loading, sorting, stockpiling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology

See how MH3050 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

MH3050

MH3050 Loading material into truck bed

MH3050 scrap handling

MH3050 mateiral handler generator

MH3050 Cab

MH3050
MH3050 Loading material into truck bed
MH3050 scrap handling
MH3050 mateiral handler generator
MH3050 Cab

Introducing the MH3050 Material Handler

Cat® Material Handlers 3000 Series Features and Benefits

Cat Next Generation Material Handlers

Introducing the MH3050 Material Handler
Cat® Material Handlers 3000 Series Features and Benefits
Cat Next Generation Material Handlers

360 View