MH3022

Wheel Material Handlers MH3022

Request A Price Find Dealer

Key Specs

Engine Model
Cat C4.4
Cat C4.4
Maximum Operating Weight
54000 lb
24500 kg
Maximum Reach
30.4 ft
9280 mm

Overview

IMPROVED PRODUCTIVITY AND COMFORT

We know that when it comes to material handling equipment, your success depends on productivity and low operating costs. The Cat® MH3022 is a purpose-built material handler that features simple-to-use technologies, a redesigned cab for enhanced comfort, and more options to match your work. Combine these features with up to 10% lower operating costs, and you have a safe, quality and reliable product that will provide you with the superior performance you need for your toughest indoor material handling applications.

Benefits

Superior performance

Improved cycle times let you complete more work in less time. A wider machine footprint improves stability.

Up To 10% Lower operating costs

With extended maintenance intervals and fewer connections and hoses, you get more done at a lower cost compared to the previous model.

Enhanced comfort

Operate with ease in cab comfort options of your choice and better visibility with 360° machine view.

Up To 22% Less CO2 Emissions

The MH3022 emits up to 22% less CO2 than the previous MH3022-06.

Product Specifications for MH3022

Engine Model Cat C4.4 Cat C4.4
Net Power - ISO 9249 145 hp 108 kW
Net Power - ISO 9249 (DIN) 147 hp (metric) 147 hp (metric)
Engine Power - Maximum - ISO 14396 148 hp 110 kW
Engine Power - ISO 14396 (DIN) 150 hp (metric) 150 hp (metric)
Bore 4.1 in 105 mm
Stroke 5 in 127 mm
Displacement 268.5 in³ 4.4 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Meets U.S. EPA Tier 4 Final and EU Stage V emission standards. Meets U.S. EPA Tier 4 Final and EU Stage V emission standards.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with engine speed at 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Maximum Gradeability 65 65
Maximum Travel Speed (with steering wheel) 12.4 mile/h 20 km/h
Maximum Travel Speed (with joysticks) 9.3 mile/h 15 km/h
Drawbar Pull 28551 lb/ft 127 kN·m
Maximum Flow - Implement/Travel Circuit 81 gal/min 306 l/min
Maximum Pressure - Implements 5366 psi 37000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 5294 psi 36500 kPa
Maximum Operating Weight 54000 lb 24500 kg
Minimum Operating Weight 46750 lb 21200 kg
Fuel Tank Capacity 92.5 gal (US) 350 l
Diesel Exhaust Fluid Tank 7.9 gal (US) 30 l
Cooling System 9.5 gal (US) 36 l
Engine Oil 3.4 gal (US) 13 l
Hydraulic Tank 40.9 gal (US) 155 l
Hydraulic System - Including Tank 91.1 gal (US) 345 l
Rear Axle - Housing (Differential) 3.7 gal (US) 14 l
Front Steering Axle - Differential 2.8 gal (US) 10.5 l
Final Drive - Each 0.7 gal (US) 2.5 l
Powershift Transmission 0.7 gal (US) 2.5 l
Swing Speed 8.2 r/min 8.2 r/min
Maximum Swing Torque 39553 lb/ft 54 kN·m
Boom MH Boom 5.35 (17'7") MH Boom 5.35 (17'7")
Stick Straight 4.3 m (14'1") Straight 4.3 m (14'1")
Shipping Height (with OPG, without stick) 3350 mm 11 ft
Shipping Length 27.3 ft 8300 mm
Shipping Length (with push blade) 28.3 ft 8600 mm
Machine Length 16.3 ft 4950 mm
Machine Length (with push blade) 17.8 ft 5390 mm
Tail Swing Radius 8.5 ft 2600 mm
Counterweight Clearance 4.3 ft 1300 mm
Cab Height- Lowered 11 ft 3350 mm
Cab Height-Lowered with OPG 11 ft 3350 mm
Cab Height-Raised 18.8 ft 5750 mm
Cab Height-Raised with OPG 18.8 ft 5750 mm
Wheel Base 8.5 ft 2600 mm
Shipping Width 8.3 ft 2540 mm
Ground Clearance 1 ft 310 mm
Undercarriage Length 16.1 ft 4900 mm
Undercarriage Length (with push blade) 17.6 ft 5365 mm
Upper Frame Width (including handrails) 8.3 ft 2540 mm
Maximum Reach 30.4 ft 9280 mm
Boom MH Boom 5.35 (17'7") MH Boom 5.35 (17'7")
Stick Straight 4.3 m (14'1") Straight 4.3 m (14'1")
Maximum Height 35.3 ft 10760 mm
Minimum Dump Height 10.8 ft 3310 mm
Maximum Reach at Ground Line 28.5 ft 8680 mm
Maximum Depth 4.8 ft 1460 mm
Boom Pin Height 23.3 ft 7120 mm
Maximum Travel Speed (with joysticks) 9.3 mile/h 15 km/h

MH3022 Standard Equipment

Cab

  • Advanced sound-suppressed TOPS cab (ISO 12117-2 compliant)
  • Keyless push-to-start engine control
  • LED dome lights
  • Deluxe cab: Heated seat with air-adjustable suspension
  • Premium cab: Heated and cooled seat with automatic adjustable suspension

Cat Technology

  • Cat VisionLink®
  • Cat Payload
  • Remote Flash
  • Remote Troubleshoot

Electrical System

  • Roading and indicator lights at front and rear
  • Maintenance-free batteries
  • LED chassis light, left-hand/right-hand boom and stick lights, cab lights
  • Centralized electrical disconnect switch
  • Programmable time delay LED working lights

Service and Maintenance

  • Automatic lubrication system for implement and swing system
  • Sampling ports for Scheduled Oil Sampling (S·O·S℠)
  • Integrated vehicle health management system

Engine

  • C4.4 engine
  • One-touch low idle with automatic engine speed control
  • Automatic engine shutdown
  • 52°C (125°F) high-ambient capability
  • Cold start capability-18°C (-0°F)
  • Electric fuel priming pump
  • Double element air filter with integrated precleaner
  • On-demand electric cooling fans with auto-reverse function

Hydraulic System

  • Electric main control valve
  • Automatic hydraulic oil warm up
  • Automatic swing brake
  • Separate dedicated swing pump
  • Boom and stick lowering check valves
  • Medium pressure auxiliary circuit
  • Element type main hydraulic filter
  • SmartBoom™
  • Smart Stick
  • Heavy lift mode

Safety and Security

  • Cab Avoidance
  • Rear- and right-side-view cameras
  • Secondary engine shutoff switch
  • Lockable disconnect switch

Undercarriage and Structures

  • 2550 mm (8'4") wide undercarriage
  • 3700 kg (8,150 lb) counterweight
  • All wheel drive
  • Automatic brake/axle lock
  • Creeper speed
  • Heavy-duty axles, advanced disc brake system, and travel motor with adjustable braking force
  • Lockable, oscillating front axle with remote greasing point

MH3022 Optional Equipment

Booms and Sticks

  • 6.4 m (21') Straight MH boom
  • 5.35 m (17'7") Straight MH boom
  • 5.26 m (17'3") Variable Angle boom
  • 5.65 m (18'6") One-piece boom
  • 4.5 m (14'9") Drop Nose MH stick
  • 4.3 m (14'1") Straight MH stick
  • 4.0 m (13'1") Drop Nose MH stick
  • 5.0 m (16'5") Drop Nose MH stick
  • 2.9 m (9'6") Straight stick
  • 2.5 m (8'2") Straight stick
  • No Stick Configuration
  • Bucket linkage, B-type with lifting eye

Cab

  • Fixed one-piece laminated windshield (P5A glass)
  • Fixed one-piece laminated windshield (P8B glass)
  • Operator Protective Guards (OPG)

Electrical System

  • Electrical refueling pump

Safety and Security

  • 360° visibility
  • Travel alarm
  • Inspection lighting

Undercarriage and Structures

  • Push Blade
  • 10.00-20 dual solid rubber tires
  • 10.00-20 16 PR dual tires

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Payload for Material Handlers

    Next generation material handlers take on all kinds of tasks - loading, sorting, stockpiling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation material handlers take on all kinds of tasks - loading, sorting, stockpiling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology

See how MH3022 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Boost Productivity. Improve Efficiency.

Cat® Technology for construction helps contractors meet production goals and improve efficiencies.

Learn More

Media Gallery

MH3022

MH3022

Cat® Material Handlers 3000 Series Features and Benefits

Cat® Material Handlers 3000 Series Features and Benefits

360 View