Studio Shot

Hook Groups Broom Hook, HPL-V Coupler

Request A Price Click for Price

Key Specs

Combined Weight
102.7 lb
46.6 kg
Interface Type
HPL-V Coupler
HPL-V Coupler
Overall Height
22 in
560 mm

Overview

These kits provide a machine interface for brooms.

Product Specifications for Broom Hook, HPL-V Coupler

Combined Weight 102.7 lb 46.6 kg
Interface Type HPL-V Coupler HPL-V Coupler
Overall Height 22 in 560 mm
Overall Length 10 in 255 mm
Overall Width 39.4 in 1000 mm

See how Broom Hook, HPL-V Coupler compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot