Clamshell Grapple - CTV30 - 1700

Clamshell Grapples CTV30-1700 Clamshell Grapple

Request A Price Find Dealer

Key Specs

Capacity
2.25 yd³
1700 l
Operating Weight
5476 lb
2484 kg
Bolt-on Cutting Edge Included
No
No

Overview

Cat® Clamshell Grapples help you get high production for transfer applications. Move more material with fast opening and closing for short cycle times. The heavy-duty construction and low maintenance of the tool keeps it working longer helping you to save time and money.

Product Specifications for CTV30-1700 Clamshell Grapple

Capacity 2.25 yd³ 1700 l
Operating Weight 5476 lb 2484 kg
Bolt-on Cutting Edge Included No No
Recommended Weight Excavator Minimum 30 ton (US) 30 ton (US)
Recommended Weight Excavator Maximum 45 ton (US) 45 ton (US)
Recommended Weight Material Handler Minimum 40 ton (US) 40 ton (US)
Recommended Weight Material Handler Maximum 65 ton (US) 65 ton (US)

See how CTV30-1700 Clamshell Grapple compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Clamshell Grapple - CTV30 - 1700