TRS26 - Pin-on top, S70 bottom configuration

Tilt Rotate Systems TRS26 Tiltrotator: 649-3806

Request A Price Click for Price

Key Specs

Machine Class
23-32 ton Excavators
23-32 ton Excavators
Weight
1988 lb
902 kg
Interface Options: Top-Bottom
Pin-on / S70
Pin-on / S70

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS26 Tiltrotator: 649-3806

Machine Class 23-32 ton Excavators 23-32 ton Excavators
Weight 1988 lb 902 kg
Interface Options: Top-Bottom Pin-on / S70 Pin-on / S70
Overall Height 52 in 1333 mm
Length 39 in 984 mm
Overall Width 37 in 949 mm
Rotation Speed 8 seconds, per 1 full rotation 8 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 2.09 yd³ 1.6 m³
Maximum Bucket Width 79 in 2000 mm

See how TRS26 Tiltrotator: 649-3806 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

TRS26 - Pin-on top, S70 bottom configuration

315 excavator working with a tiltrotator.

Tiltrotators give you more movement capability even in tight spaces.

Innovative control system offers a full Cat integrated solution, including full tiltrotator controls and positioning system

Use grapple module without removing bottom attachment.

TRS26 - Pin-on top, S70 bottom configuration
315 excavator working with a tiltrotator.
Tiltrotators give you more movement capability even in tight spaces.
Innovative control system offers a full Cat integrated solution, including full tiltrotator controls and positioning system
Use grapple module without removing bottom attachment.