TRS26 - HCS70 top, HCS70 bottom configuration

Tilt Rotate Systems TRS26 Tiltrotator: 645-6926

Request A Price Click for Price

Key Specs

Machine Class
23-32 ton Excavators
23-32 ton Excavators
Weight
2068 lb
938 kg
Interface Options: Top-Bottom
HCS70 / HCS70
HCS70 / HCS70

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS26 Tiltrotator: 645-6926

Machine Class 23-32 ton Excavators 23-32 ton Excavators
Weight 2068 lb 938 kg
Interface Options: Top-Bottom HCS70 / HCS70 HCS70 / HCS70
Overall Height 53 in 1334 mm
Length 36 in 920 mm
Overall Width 37 in 948 mm
Rotation Speed 8 seconds, per 1 full rotation 8 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 2.09 yd³ 1.6 m³
Maximum Bucket Width 79 in 2000 mm

See how TRS26 Tiltrotator: 645-6926 compares against frequently compared products.

Media Gallery

TRS26 - HCS70 top, HCS70 bottom configuration

315 excavator working with a tiltrotator.

Tiltrotators give you more movement capability even in tight spaces.

Innovative control system offers a full Cat integrated solution, including full tiltrotator controls and positioning system

Use grapple module without removing bottom attachment.

TRS26 - HCS70 top, HCS70 bottom configuration
315 excavator working with a tiltrotator.
Tiltrotators give you more movement capability even in tight spaces.
Innovative control system offers a full Cat integrated solution, including full tiltrotator controls and positioning system
Use grapple module without removing bottom attachment.