TRS12 - S60 top, S60 bottom configuration

Tilt Rotate Systems TRS12 Tiltrotator: 649-3813

Request A Price Click for Price

Key Specs

Machine Class
12-16 ton Excavators
12-16 ton Excavators
Weight
1334 lb
605 kg
Interface Options: Top-Bottom
S60 / S60
S60 / S60

Overview

Cat® Tiltrotators help you get the job done faster with the quality you expect from Cat products. Integrated to your excavator, Tiltrotators are productive, easy-to-use, and add value to your operation. Tiltrotators are a versatile solution providing enhancements to your operation.

Product Specifications for TRS12 Tiltrotator: 649-3813

Machine Class 12-16 ton Excavators 12-16 ton Excavators
Weight 1334 lb 605 kg
Interface Options: Top-Bottom S60 / S60 S60 / S60
Overall Height 44 in 1105 mm
Length 37 in 942 mm
Overall Width 30 in 753 mm
Rotation Speed 7 seconds, per 1 full rotation 7 seconds, per 1 full rotation
Tilt Angle Range +/- 40° Left/Right 40° Left/Right
Maximum Bucket Capacity 1.05 yd³ 0.8 m³
Maximum Bucket Width 63 in 1600 mm

See how TRS12 Tiltrotator: 649-3813 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

TRS12 - S60 top, S60 bottom configuration

315 excavator working with a tiltrotator.

Tiltrotators give you more movement capability even in tight spaces.

Innovative control system offers a full Cat integrated solution, including full tiltrotator controls and positioning system

Use grapple module without removing bottom attachment.

TRS12 - S60 top, S60 bottom configuration
315 excavator working with a tiltrotator.
Tiltrotators give you more movement capability even in tight spaces.
Innovative control system offers a full Cat integrated solution, including full tiltrotator controls and positioning system
Use grapple module without removing bottom attachment.