H215 S

Performance Hammers H215 S

Request A Price Find Dealer

Key Specs

Blows per Minute
290 to 510
290 to 510
Minimum Operating Weight
16280 lb
7400 kg
Rated Flow - Minimum
95 gal/min
360 l/min

Overview

Cat® H215 S Performance hammers are designed for productivity in rock breaking and concrete demolition. With powerful hydraulics and quick access to maintenance areas, Cat H215 S Performance hammers help increase overall productivity and reduce maintenance costs. Cat H215 S Performance hammers are a versatile solution for many applications, including road construction, trenching, and demolition.

Product Specifications for H215 S

Blows per Minute 290 to 510 290 to 510
Minimum Operating Weight 16280 lb 7400 kg
Rated Flow - Minimum 95 gal/min 360 l/min
Rated Flow - Maximum 119 gal/min 450 l/min
Minimum Operating Pressure 2465 psi 17000 kPa
Maximum Operating Pressure 2610 psi 18000 kPa
Tool Shaft Diameter 8.5 in 215 mm
Minimum Carrier Weight 143299 lb 65 t
Maximum Carrier Weight 264552 lb 120 t

See how H215 S compares against frequently compared products.

Media Gallery

H215 S

H215 S
Cat H215 S Performance Hammer on excavator
Cat Performance Hammer breaking rock
Cat H215 S Performance Hammer