AP300

Wheel Asphalt Pavers AP300

Request A Price Find Dealer

Key Specs

Standard Paving Range
1.75 - 3.42 m (5.6' - 11.1')
1.75 - 3.42 m (5.6' - 11.1')
Operating Weight - With SE34 VT
18078 lb
8200 kg
Maximum Throughput Capacity
447 ton(US)/h
406 tonnes/hr

Overview

Smooth and Simple

The AP300 is a small to mid-sized paver with a paving range from 1.75 m to 4.0 m (5.6 - 11.1 ft), making it a perfect fit for urban streets, cycle and walking paths, shoulders, as well as other small and medium job sites. A reduction option reduces the paving width to 700 mm (27 in) for trenches and other narrow applications. Technologically advanced features such as eco-mode, auto-fill, single-touch feeder activation, and automated travel mode make this paver and screed combination extremely productive and versatile for large and small contractors.

Benefits

Technologically Advanced

Advanced Eco-mode conserves fuel while single-touch material delivery functions enhance efficiency.

Simple Operation

Good all-around visibility combines with comfort and interactive displays to help operators deliver performance.

Flexible Paving Range

The wide paving range and narrow reduction package provide exceptional versatility for city streets and trench work.

Product Specifications for AP300

Standard Paving Range 1.75 - 3.42 m (5.6' - 11.1') 1.75 - 3.42 m (5.6' - 11.1')
Maximum Throughput Capacity 447 ton(US)/h 406 tonnes/hr
Maximum Travel Speed 10 mile/h 16 km/h
Maximum Paving Speed 200 ft/min 61 m/min
Maximum Paving Width 13.1 ft 4 m
Minimum Paving Width 27.5 in 700 mm
Engine Model (1) Cat C3.3B Cat C3.3B
Engine Power (1) 73.8 hp 55 kW
Operating Weight - With SE34 VT 18078 lb 8200 kg
Operating Weight - With SE34 V 17637 lb 8000 kg
Shipping Weight - Paver Only 14550 lb 6600 kg
Wheel Base 6.45 ft 1950 mm
Operating Length 16.5 ft 5047 mm
Operating Width 10.4 ft 3180 mm
Operating Height - With Canopy 11.2 ft 3415 mm
Transport Height 8.6 ft 2645 mm
Transport Width 6.3 ft 1938 mm
Transport Length 16.4 ft 5029 mm
Fuel Tank 29 gal (US) 110 l
Cooling System (1) 2.4 gal (US) 9 l
Engine Oil (1) 3.5 gal (US) 13.2 l
Washdown Spray Tank 6.2 gal (US) 28 l

AP300 Standard Equipment

Operating Environment

  • Single sliding console
  • Steering guide

Technology

  • Product Link™ Elite 6412 (cellular)

Powertrain

  • Cat® C3.3B, four-cylinder
  • Cooling fan, variable speed
  • Radial drive Tires

Electrical System

  • 750 CCA battery, maintenance-free
  • 85-amp alternator
  • 12-volt charging system
  • Automotive-type fuse system
  • Cat® Electronic Technician (Cat ET)

Material Delivery

  • Material feed sensors, contact
  • Push-roller, adjustable

Service and Maintenance

  • Hydraulic oil, Cat HYDO™ Advanced
  • Remote access drains
  • Service repair kits
  • Sampling ports for Scheduled Oil Sampling
  • Sight Gauges, engine coolant, hydraulic oil

Safety

  • Alarm, back-up
  • Horn, warning (front & rear)
  • Lights, LED Working
  • Mirror package

AP300 Optional Equipment

Operating Environment

  • Canopy
  • Deceleration pedal
  • Umbrella
  • Ventilation system

Technology

  • Basic Grade Control
  • Product Link™ 631 Satellite

Powertrain

  • Ballast, front weights
  • Front-wheel assist

Material Delivery

  • Material feed sensors, sonic
  • Wash-down pump and reel

Service and Maintenance

  • Bio-hydraulic oil

See how AP300 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

AP300 (06A)

AP300 (06A)

AP300 (06A)

AP300 (06A)

AP300 (06A)
AP300 (06A)
AP300 (06A)
AP300 (06A)

AP300F and AP355F Paver Overview

AP300F and AP355F Paver Overview

Take the interactive virtual product tour to explore the great features and benefits of the AP300

Start AP300 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with Grade and Slope For Pavers

    The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

1 - 8 of 9 Items items
Previous Next

The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.