Weights
Standard Weight | 9898 lb 4490 kg |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The SE60 VT XW delivers extremely tight mat textures with high densities. It utilizes rear-mounted extenders, tamper bars, vibratory screed plates and has a paving range of 3.0 m to 10.0 m (9' 10" - 33'). It excels on interstates, highways, airport runways and other wide-width applications.
Standard Weight | 9898 lb 4490 kg |
Standard Paving Range | 3 m - 6 m (10' - 19' 6") 3 m - 6 m (10' - 19' 6") |
Maximum Paving Width | 33 ft 10 m |
Maximum Paving Depth | 12 in 305 mm |
Extender Slope Range | -3% to +5% -3% to +5% |
Tamper Speed Range | 700 to 1800 rpm 700 to 1800 rpm |
Vibrator Speed Range | 0 - 3000 vpm 0 - 3000 vpm |
Crown Range | -2% to +5% per side -2% to +5% per side |
Heating Time - Standard Width | 15 minutes 15 minutes |
Heating Time - Maximum Width | 25 minutes 25 minutes |
Screed Plate Width - Front to Back | 16 in 407 mm |
Transport Length - Tractor and Screed | 22.6 ft 6910 mm |
Transport Width - Endgates Folded | 9.85 ft 3 m |
Length - Front to Back, Endgates Attached | 98 in 2505 mm |
Length - Front to Back, Endgates Removed | 76 in 1940 mm |
Caterpillar product brochures and other informational documents are available for your growing business.