Weights
Standard Weight | 5850 lb 2654 kg |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® SE47 V screed with rear-mounted extenders provides stability, easy set-up, and a versatile paving range, making it the perfect match for urban streets, parking lots, rural roads, and many other mid-sized paving applications.
Rear-mounted extenders optimize material flow, while power controls and alow profile design provide easy adjustment and good visibility for excellent control.
Intuitive, easy to use control panel combine with the remote pendent to enhance screed, feeder system, and grade control functions.
Fast screed plate heat-up times, proportional speed control on the extenders, and the optional integrated grade control deliver reliable performance.
Standard Weight | 5850 lb 2654 kg |
Standard Paving Range | 2.44 - 4.7 m (8' - 15' 6") 2.44 - 4.7 m (8' - 15' 6") |
Maximum Paving Width | 20 ft 6.1 m |
Maximum Paving Depth | 10 in 250 mm |
Heating Time - Maximum Width | 25 minutes 25 minutes |
Heating Time - Standard Width | 15 minutes 15 minutes |
Crown Range | +6% to -2% +6% to -2% |
Vibratory Speed Range | 0 to 3000 vpm 0 to 3000 vpm |
Extender Height Range | +30 mm to -20 mm +30 mm to -20 mm |
Extender Slope Range | +10% to -3% +10% to -3% |
Minimum Width - Endgates Attached | 102 in 2590 mm |
Transport Length - Tractor and Screed | 18.1 ft 5523 mm |
Screed Plates Width, Front to Back, Main Screed | 12.8 in 324 mm |
Screed Plates Width, Front to Back, Extenders | 12.8 in 324 mm |
Length - Front to Back, Endgates Attached | 84 in 2123 mm |
Length - Front to Back, Endgates Removed | 60 in 1532 mm |
Height | 56 in 1428 mm |
Caterpillar product brochures and other informational documents are available for your growing business.