AP555 Steel Track

Track Asphalt Pavers AP555 Steel Track

Request A Price Find Dealer

Key Specs

Paving Range with SE50 VT
2.55 m - 7.64 m (8' 4" - 25')
2.55 m - 7.64 m (8' 4" - 25')
Operating weight with SE50 VT
35926 lb
16296 kg
Maximum Throughput Capacity
1100 ton(US)/h
1000 tonnes/hr

Overview

More Flexibility

The Cat® AP555 Steel Track Asphalt Paver is sized right for both urban and rural applications. It delivers excellent traction and mobility as-well-as easy set-up, and a wide paving range making it the perfect fit for urban streets, car parks, rural roads and many other intermediate sized applications.

Benefits

Increased Performance

Increased power and feeder system capability leads to more performance.

Simple Operation

The single sliding console, easy-viewing display, and unobstructed visibility to the hopper, combine to simplify operation.

More Flexibility

Steel track undercarriage provides excellent traction and stability, while the wide paving range provides flexibiity.

Product Specifications for AP555 Steel Track

Paving Range with SE50 VT 2.55 m - 7.64 m (8' 4" - 25') 2.55 m - 7.64 m (8' 4" - 25')
Paving Range with SE47 VT 2.4 m - 6 m (7' 10" - 19' 8") 2.4 m - 6 m (7' 10" - 19' 8")
Truck Entry Height 22 in 567 mm
Operating Length 19.5 ft 5.9 m
Operating Width 10.75 ft 3.3 m
Overall Height 12.5 ft 3.8 m
Transport Length 18.75 ft 5.7 m
Transport Width 8.3 ft 2.55 m
Transport Height 9.6 ft 2.9 m
Engine Model (1) Cat® C4.4 (U.S. Tier 4 Final, EU Stage V) Cat® C4.4 (U.S. Tier 4 Final, EU Stage V)
Engine Power (1) 148 hp 110 kW
Engine Model (2) Cat C4.4 (Brazil MAR-1, UN ECE R96 Stage IIIA, equivalent to U.S. EPA Tier 3 and EU Stage IIIA) Cat C4.4 (Brazil MAR-1, UN ECE R96 Stage IIIA, equivalent to U.S. EPA Tier 3 and EU Stage IIIA)
Engine Power (2) 142 hp 106 kW
Maximum Throughput Capacity 1100 ton(US)/h 1000 tonnes/hr
Maximum Paving Speed - With Tamper Bar Screed 82 ft/min 25 m/min
Maximum Travel Speed 3.7 mile/h 6 km/h
Operating weight with SE50 VT 35926 lb 16296 kg
Operating weight with SE47 VT 35752 lb 16217 kg
Shipping Weight - Paver Only 28422 lb 12892 kg
Fuel Tank 53 gal (US) 200 l
DEF Tank 5 gal (US) 19 l
Cooling System - Total 6.3 gal (US) 24 l
Hydraulic Oil Tank 32 gal (US) 121 l
Washdown Spray Tank 8.5 gal (US) 32 l

AP555 Steel Track Standard Equipment

Operating Environment

  • Single sliding console
  • Steering guide

Technology

  • Product Link Elite 643 (cellular)

Powertrain

  • Cat® C4.4, four-cylinder
  • Cooling fan, variable speed

Electrical System

  • 1400 CCA battery, maintenance free
  • 150-amp alternator
  • 12-volt charging system
  • Automotive-type fuse system
  • Auto-reset breaker for material sensors
  • Cat® Electronic Technician (Cat ET)

Material Delivery

  • Auger extensions, 0.15 m (6")
  • Material feed sensors, contact
  • Push-roller, adjustable
  • Tamper bar system

Service and Maintenance

  • Hydraulic oil, Cat HYDO™ Advanced
  • Remote access drains
  • Remote flash
  • Service repair kits
  • Sampling ports for Scheduled Oil Sampling
  • Sight Gauges, engine coolant, hydraulic oil

Safety

  • Alarm, back-up
  • Horn, warning (front & rear)
  • Lights, LED Working
  • Mirror package

AP555 Steel Track Optional Equipment

Operating Environment

  • Canopy, hydraulic manual lift
  • Canopy, hydraulic power lift
  • Deceleration pedal
  • Dual operating stations
  • Heated seat
  • Umbrella
  • Ventilation system
  • Side shields
  • Windshield

Technology

  • Cat® Grade Control
  • Basic Grade Control
  • Product Link™ Elite 683 Cellular/Satellite

Powertrain

  • Ballast - front weights

Material Delivery

  • Auger extensions, 0.46 m (1.5')
  • Mainframe extensions, power
  • Mainframe extensions, manual
  • Material feed sensors, sonic
  • Wash-down pump and reel

Safety

  • Lights, LED Roading
  • Warning beacon, LED

See how AP555 Steel Track compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

AP555 Steel Track

AP555 Steel Track

AP555 Steel Track

AP555 Steel Track

AP555 Steel Track

AP555 Steel Track
AP555 Steel Track
AP555 Steel Track
AP555 Steel Track
AP555 Steel Track

360 View
360 View

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first time, saving time and money. Remote Troubleshoot decreases maintenance time and keeps your machine running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with Grade and Slope For Pavers

    The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

1 - 8 of 9 Items items
Previous Next

The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually or together to make automatic elevation or cross slope adjustments and maintain the targeted values. Averaging beams equipped with multiple sensors provide a longer averaging area to help remove irregularites for smoother transitions.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.