AP455 Steel Track

Track Asphalt Pavers AP455 Steel Track

Request A Price Find Dealer

Key Specs

Paving Range with SE47 VT
2.4 m - 6. m (7' 10" - 19' 8")
2.4 m - 6. m (7' 10" - 19' 8")
Operating weight with SE47 VT
34341 lb
15577 kg
Maximum Throughput Capacity
853 ton(US)/h
774 tonnes/hr

Overview

More Flexibility

The Cat® AP455 Steel Track Asphalt Paver delivers excellent traction and mobility as-well-as, easy set-up, and a wide paving range, making it the perfect fit for urban streets, parking lots, rural roads and many other small to intermediate-type applications.

Benefits

Compact Design

The small footprint simplifies maneuverability in tight spaces, while the lighter weight and optimal width accommodates easy transport.

Simple Operation

The single sliding console, easy-viewing display, and unobstructed visibility to the hopper, combine to simplify operation.

More Flexibility

Steel track undercarriage provides excellent traction and stability, while serviceable components provide contractors with excellent flexibiity.

Product Specifications for AP455 Steel Track

Paving Range with SE47 VT 2.4 m - 6. m (7' 10" - 19' 8") 2.4 m - 6. m (7' 10" - 19' 8")
Truck Entry Height 22 in 567 mm
Operating Length 19.1 ft 5.8 m
Operating Width 10.75 ft 3.3 m
Overall Height 12.5 ft 3.8 m
Transport Length 18.3 ft 5.6 m
Transport Width 8.3 ft 2.55 m
Transport Height 9.6 ft 2.9 m
Engine Model (1) Cat® C3.6 (U.S. Tier 4 Final, EU Stage V) Cat® C3.6 (U.S. Tier 4 Final, EU Stage V)
Engine Power (1) 120 hp 90 kW
Engine Model (2) Cat C3.6 (Brazil MAR-1, UN ECE R96 Stage IIIA, equivalent to U.S. EPA Tier 3 and EU Stage IIIA) Cat C3.6 (Brazil MAR-1, UN ECE R96 Stage IIIA, equivalent to U.S. EPA Tier 3 and EU Stage IIIA)
Engine Power (2) 120 hp 90 kW
Maximum Throughput Capacity 853 ton(US)/h 774 tonnes/hr
Maximum Paving Speed - With Tamper Bar Screed 25 m/min 82 ft/min
Maximum Travel Speed 3.7 mile/h 6 km/h
Operating weight with SE47 VT 34341 lb 15577 kg
Shipping Weight - Paver Only 27011 lb 12252 kg
Fuel Tank 53 gal (US) 200 l
DEF Tank 5 gal (US) 19 l
Cooling System - Total 6.3 gal (US) 24 l
Hydraulic Oil Tank 32 gal (US) 121 l
Washdown Spray Tank 8.5 gal (US) 32 l

AP455 Steel Track Standard Equipment

Operating Environment

  • Single sliding console
  • Steering guide

Technology

  • Product Link Elite 643 (cellular)

Powertrain

  • Cat C3.6, four-cylinder
  • Cooling fan, variable speed

Electrical System

  • 1400 CCA battery, maintenance free
  • 150-amp alternator
  • 12-volt charging system
  • Automotive-type fuse system
  • Auto-reset breaker for material sensors
  • Cat Electronic Technician (Cat ET)

Material Delivery

  • Auger extensions, 0.15 m (6")
  • Material feed sensors, contact
  • Push-roller, adjustable
  • Tamper bar system

Service and Maintenance

  • Hydraulic oil, Cat HYDO™ Advanced
  • Remote access drains
  • Remote flash
  • Service repair kits
  • Sampling ports for Scheduled Oil Sampling
  • Sight Gauges, engine coolant, hydraulic oil

Safety

  • Alarm, back-up
  • Horn, warning (front & rear)
  • Lights, LED Working
  • Mirror package

AP455 Steel Track Optional Equipment

Operating Environment

  • Canopy, hydraulic manual lift
  • Canopy, hydraulic power lift
  • Deceleration pedal
  • Heated seat
  • Umbrella
  • Ventilation system
  • Side shields
  • Windshield

Technology

  • Cat® Grade Control
  • Basic Grade Control
  • Product Link™ Elite 683 Cellular/Satellite

Powertrain

  • Ballast - front weights

Material Delivery

  • Auger extensions, 0.46 m (1.5')
  • Mainframe extensions, power
  • Mainframe extensions, manual
  • Material feed sensors, sonic
  • Wash-down pump and reel

Safety

  • Lights, LED Roading
  • Warning beacon, LED

See how AP455 Steel Track compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Product Brochures and More Are Ready to Download!

Media Gallery

AP455 Steel Track

AP455 Steel Track
AP455 Steel Track
AP455 Steel Track
AP455 Steel Track
AP455 Steel Track

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so y…

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without havin…

  • Cat Remote Troubleshooting

    Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the f…

  • Visionlink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment man…

1 - 8 of 4 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can k…

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wai…

Explore Technology

Remote Troubleshoot allows your Cat dealer to run testing while the machine is operating. Once the problem is identified, a technician can fix it with the correct parts and tools the first tim…

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacture…

Explore Technology
  • Cat Grade with Grade and Slope for Pavers

    The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work indiv…

1 - 8 of 1 Items items
Previous Next

The Cat® Grade and Slope system is designed to remove irregularities from the paved surface. The system consists of sensors to control elevation and slope. These sensors can work individually …

Explore Technology