Weights
Standard Weight | 7264 lb 3295 kg |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
The Cat® SE50 VT screed utilizes tamper bars and rear-mounted extenders to deliver smooth material flow and increased mat density. Stability, easy set-up, and a versatile paving range make it the perfect match for air-ports, interstates, highways, and many other mid-sized paving applications.
Multiple language options, two-speed extender control, and ratio adjustment for the augers and conveyors simplify operation
Enhanced tamper-bar and deflector plate profiles provide smooth flow to the screed plates for excellent paving results.
Pave Start Assistant saves set-up profiles for repeatable use on future job sites, simply activate the profile for quick, single person setup
Standard Weight | 7264 lb 3295 kg |
Standard Paving Range | 2.55 - 5 m (8' 4" - 16' 4") 2.55 - 5 m (8' 4" - 16' 4") |
Maximum Paving Range | 26.3 ft 8 m |
Tamper Speed Range | 700 to 1800 rpm 700 to 1800 rpm |
Vibrator Speed Range | 0 to 3000 rpm 0 to 3000 rpm |
Maximum Paving Depth | 12 in 305 m |
Crown Range | -2% to +5% -2% to +5% |
Extender Height Range | -20 mm to +50 mm -20 mm to +50 mm |
Heating Time - Maximum Width | 25 minutes 25 minutes |
Heating Time - Standard Width | 15 minutes 15 minutes |
Transport Width - Endgates Folded | 8.33 ft 2.55 m |
Transport Length - Tractor and Screed | 21.85 ft 6666 mm |
Screed Plate Width - Front to Back | 12.75 in 324 mm |
Length - Front to Back, Endgates Attached | 92 in 2345 mm |
Length - Front to Back, Endgates Removed | 68 in 1731 mm |
Caterpillar product brochures and other informational documents are available for your growing business.
SE50 VT Screed
SE50 VT Screed
SE50 VT Screed
SE50 VT Screed
SE50 VT Screed
F-Series Pavers and Screeds