SE47 FM (411) Vibratory Screed

Screeds SE47 FM (411) Vibratory Screed

Request A Price Find Dealer

Key Specs

Standard Weight
6200 lb
2812 kg
Standard Paving Range
2.44 - 4.7 m (8' - 15' 6")
2.44 - 4.7 m (8' - 15' 6")
Maximum Paving Width
20.5 ft
6.25 m

Overview

Application Versatility

The Cat® SE47 FM screed provides application versatility, easy set-up, and a wide paving range, making it the perfect match for urban streets, parking lots, rural roads and many other mid-sized applications. Front-mounted extenders easily navigate curbs, light poles, turnouts, and other obstacles.

Benefits

High Quaity Results

Front-mounted extenders enable quick width adjustments, while the rigid extenders and optional heated end gates provide tight mat textures and clean joints.

Simple Operation

Simple operation with intuitive, easy-to-use control panels and remote pendent option located on the extenders.

More Versatile

Small footprint and versatile design for urban and highway paving includes berm options

Product Specifications for SE47 FM (411) Vibratory Screed

Standard Weight 6200 lb 2812 kg
Standard Paving Range 2.44 - 4.7 m (8' - 15' 6") 2.44 - 4.7 m (8' - 15' 6")
Maximum Paving Width 20.5 ft 6.25 m
Maximum Paving Depth 10 in 250 mm
Heating Time - Maximum Width 25 minutes 25 minutes
Heating Time - Standard Width 15 minutes 15 minutes
Crown Range -5% to +10% -5% to +10%
Vibratory Speed Range 0 to 3000 vpm 0 to 3000 vpm
Extender Height Range -41 mm to +6.5 mm -41 mm to +6.5 mm
Extender Slope Range 0% to +9% 0% to +9%
Minimum Width - Endgates Attached 118 in 2982 mm
Transport Length - Tractor and Screed 20.9 ft 6375 mm
Screed Plates Width, Front to Back, Main Screed 24 in 616 mm
Screed Plates Width, Front to Back, Extenders 9 in 228 mm
Length - Front to Back, Endgates Attached 86 in 2191 mm
Length - Front to Back, Endgates Removed 59 in 1509 mm

SE47 FM (411) Vibratory Screed Standard Equipment

Material Delivery

  • Thickness screws _ clockwise or counterclockwise
  • End gate_manual

Operating Environment

  • Level holder
  • Lockable storage
  • Shovel holder

Power Controls

  • Crown
  • Slope
  • Extender height

Service and Repair

  • Service repair kits

Safety

  • Horn

SE47 FM (411) Vibratory Screed Optional Equipment

Operating Environment

  • Pendent control
  • Visor _ LCD display

Technology

  • Cat Grade Control

Safety

  • Lights_roading

Material Delivery

  • Berm attachments
  • Cutoff shoe
  • Drop arm stabilizer
  • End gate_heated
  • End gate shoe_safety edge
  • ExtensionsExtension _ 100 mm (4") high angle of attack
  • Extension _ 305 mm (12")
  • Extension _ 457 mm (18")
  • Extension _ 610 mm (24")
  • Screed plate _ dove tail
  • Tapered notch extension with 457 mm (18")
  • Vibratory sled _ utilized with tapered notch

See how SE47 FM (411) Vibratory Screed compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

SE47 FM (411) Screed

SE47 FM (411) Screed
SE47 FM (411) Screed
SE47 FM (411) Screed
SE47 FM (411) Screed

Check out current offers for the SE47 FM (411) Vibratory Screed

View More Offers