Studio Shot

Utility Grapple Forks 1676 mm (66 in)

Request A Price Click for Price

Key Specs

Width
66 in
1676 mm
Height - Grapples Closed
30.3 in
770 mm
Jaw Opening
34.5 in
876 mm

Overview

Cat® Utility Grapple Forks are designed to handle a wide variety of materials in a variety of operating conditions.

Product Specifications for 1676 mm (66 in)

Width 66 in 1676 mm
Height - Grapples Closed 30.3 in 770 mm
Jaw Opening 34.5 in 876 mm
Length 37 in 939 mm
Usable Tine Length 25.1 in 637 mm
Weight 672.4 lb 305 kg
Tine Diameter 1.3 in 31.75 mm
Number of Tines 7 7
Tine Width 1.3 in 31.75 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1676 mm (66 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Excellent Clamping
Utility Grapple Forks Application Photo