Forks-Telehandler

Block Forks 1220 mm (48 in)

Request A Price Find Dealer

Key Specs

Fork Tine Length
48 in
1219 mm
Tine Width
2 in
50 mm
Tine Thickness
2 in
50 mm

Overview

1220 mm (48 in) Block Fork

Product Specifications for 1220 mm (48 in)

Fork Tine Length 48 in 1219 mm
Tine Width 2 in 50 mm
Tine Thickness 2 in 50 mm
Tine Weight 75 lb 35 kg

Media Gallery

Forks-Telehandler

Forks-Telehandler

Cat Forks Attachment at Work

Cat Forks for Small Wheel Loaders Overview

An Attachment for Every Job - Cat Work Tool Attachments

Cat Forks Attachment at Work
Cat Forks for Small Wheel Loaders Overview
An Attachment for Every Job - Cat Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.