Width | 72 in 1829 mm |
Height - Grapples Closed | 32 in 814 mm |
Jaw Opening | 38 in 965 mm |
Length | 36.5 in 927.4 mm |
Usable Tine Length | 21.8 in 553 mm |
Weight | 1208.1 lb 548 kg |
Tine Diameter | 1.8 in 44.5 mm |
Number of Tines | 11 11 |
If you already have an existing account with another Cat App, you can use the same account to sign in here
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Account Information
Site Settings
Security
Key Specs
Cat® Industrial Grapple Forks are designed to handle a wide array of materials in tough operating conditions.
Width | 72 in 1829 mm |
Height - Grapples Closed | 32 in 814 mm |
Jaw Opening | 38 in 965 mm |
Length | 36.5 in 927.4 mm |
Usable Tine Length | 21.8 in 553 mm |
Weight | 1208.1 lb 548 kg |
Tine Diameter | 1.8 in 44.5 mm |
Number of Tines | 11 11 |
Caterpillar product brochures and other informational documents are available for your growing business.
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Forks for Compact Machines at Work
Cat® Forks Attachment at Work
Cat® Forks for Skid Steer Loaders Overview
An Attachment for Every Job - Cat® Work Tool Attachments