Model Shot

Construction Forks 2438mm (96 in)

Request A Price Find Dealer

Key Specs

Height
44.5 in
1130 mm
Width
111.5 in
2833 mm
Tine Length
96 in
2438 mm

Overview

Cat® Construction Forks for Medium Wheel Loaders

Product Specifications for 2438mm (96 in)

Height 44.5 in 1130 mm
Width 111.5 in 2833 mm
Tine Length 96 in 2438 mm
Tine Width 7 in 178 mm
Tine Thickness 3.5 in 89 mm
Combined Weight 3439 lb 1560 kg
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 2438mm (96 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model Shot

Model Shot
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.