Studio Shot

Pallet Forks 1220 mm (48 in)

Request A Price Click for Price

Key Specs

Height
39.8 in
1010 mm
Width
74.8 in
1900 mm
Weight
1192.7 lb
541 kg

Overview

Pallet forks are for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1220 mm (48 in)

Height 39.8 in 1010 mm
Width 74.8 in 1900 mm
Weight 1192.7 lb 541 kg
Tine Length 48 in 1220 mm
Tine Width 4.9 in 125 mm
Tine Height 24 in 610 mm
Tine Thickness 2.4 in 60 mm
Tine Weight 208.1 lb 94.4 kg
Operating Weight 1192.7 lb 541 kg
Overall Length 63.7 in 1619 mm
Interface Type IT Coupler IT Coupler

See how 1220 mm (48 in) compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Forks Attachment at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Forks Attachment at Work
An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.