Studio Shot

Heavy Duty Fork Carriages 1324 mm (52 in)

Request A Price Click for Price

Key Specs

Height
35.8 in
910 mm
Width
52 in
1324 mm
Weight
319.7 lb
145 kg

Overview

Heavy duty fork carriages are used for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Product Specifications for 1324 mm (52 in)

Height 35.8 in 910 mm
Width 52 in 1324 mm
Weight 319.7 lb 145 kg
Length 10.9 in 277 mm
Tine Spacing 414-1266 mm (16-50 in) 414-1266 mm (16-50 in)
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1324 mm (52 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Heavy Duty Forks at Work

Cat® Heavy Duty Forks Overview

Cat® Forks for Skid Steer Loaders Overview

Cat® Forks for Compact Machines at Work

Cat® Forks Attachment at Work

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Heavy Duty Forks at Work
Cat® Heavy Duty Forks Overview
Cat® Forks for Skid Steer Loaders Overview
Cat® Forks for Compact Machines at Work
Cat® Forks Attachment at Work
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 1324 mm (52 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.