Model Shot

Construction Forks 1830 mm (72 in)

Request A Price Find Dealer

Key Specs

Height
44.5 in
1130 mm
Width
111.5 in
2833 mm
Tine Length
72 in
1830 mm

Overview

Cat® Construction Forks for Medium Wheel Loaders

Product Specifications for 1830 mm (72 in)

Height 44.5 in 1130 mm
Width 111.5 in 2833 mm
Tine Length 72 in 1830 mm
Tine Width 7 in 178 mm
Tine Thickness 3.5 in 89 mm
Combined Weight 3164 lb 1435 kg
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 1830 mm (72 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Model Shot