Studio Shot

Light Material Buckets - Performance Series 3.5 m3 (4.6 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
100.4 in
2549 mm
Weight
2041.5 lb
926 kg
Height
58.5 in
1486 mm

Overview

High capacity increases productivity in handling light materials.

Product Specifications for 3.5 m3 (4.6 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge

Width 100.4 in 2549 mm
Weight 2041.5 lb 926 kg
Height 58.5 in 1486 mm
Length 63.1 in 1602 mm
Capacity 4.6 yd³ 3.5 m³
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.7 in 19 mm
Interface Type HPL-ISO Coupler HPL-ISO Coupler

See how 3.5 m3 (4.6 yd3), HPL-ISO Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

An Attachment for Every Job - Cat® Work Tool Attachments

An Attachment for Every Job - Cat® Work Tool Attachments
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.